(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Timer w/Simple Function (Part Number)

Timer w/Simple Function
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      516,956VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ATE-3S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

516,956 VND

1 Piece(s) 4 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Timer Display method Analog Mounting Method Plug-in socket
Panel cut dimensions 48x48 Time specifications(s) 0~3sec Power Supply Voltage Only for AC
Output Method Relay Dimension vertical(mm) 48 Dimension width(mm) 48
Dimension depth(mm) 80 Power Voltage 110/220V AC 50/60Hz Allowable power supply voltage range 90-110% of power supply voltage
Power Consumption 10 VA or less Return time(ms) 200 or less Time operation Power ON Start Method
Contact point composition Timing SPDT (1c), instantaneous SPST (1a) Contact Capacity 250 V AC 3 A Resistive Load Relay Life (mechanical) 10 million times or more
Relay life (electrical) 100,000 times or more (250 VAC 3 A resistance load) Repeat error ±0.3% or less Set error ±5% or less ±0.05 sec or less
Voltage error ±0.5% or less Temperature Tolerance ±2% or less Insulation resistance 100 MΩ (500 V DC Megger)
Withstand Voltage At 2,000 VAC 50/60 Hz for 1 min Noise resistant Square wave noise (pulse width 1 μs) by noise simulator ±2 kV Vibration resistant 10-55 Hz (1 minute cycle) multiple amplitude 0.75 mm each X, Y, Z direction 1 hour
Malfunction 10-55 Hz (1 minute cycle) multiple amplitude 0.5 mm each X, Y, Z direction 10 mins Impact resistance 300 m/s² (30 G) 3 times for each X, Y, Z direction Malfunction 100 m/s²(10G) 3 times for each X, Y, Z direction
Operating Ambient Humidity(%RH) 35~80 Feature Easy and simple time setting

Please check the type/dimensions/specifications of the part ATE-3S in the Timer w/Simple Function series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ATE-3S trong chuỗi Timer w/Simple Function.