(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Type | Timer | Display method | Analog | Mounting Method | Plug-in socket |
---|---|---|---|---|---|
Panel cut dimensions | 48x48 | Time specifications(s) | 0.5s~100s | Power Supply Voltage | AC/DC |
Output Method | Relay | Representative Standard | CE / UL | Dimension vertical(mm) | 48 |
Dimension width(mm) | 48 | Dimension depth(mm) | 79.5 | Power Voltage | 100-240 V AC 50/60 Hz/24-240 V DC |
Allowable power supply voltage range | 90-110% of power supply voltage | Power Consumption | 3.2 VA or less (100-240 VAC)/1.5 W or less (24-240 VDC) | Return time(ms) | 100 or less |
Timer operation | T1 (setting time): 0.5–100 sec. Selection/T2 (switching time): 0.05, 0.1, 0.2, 0.3, 0.4, 0.5 sec | Time operation | Power ON Start Method | Contact point composition | Star Contact: SPST (1a)/Delta Contact: SPST (1a) |
Contact Capacity | 250 V AC 5 A Resistive Load | Relay Life (mechanical) | 10 million times or more | Relay life (electrical) | 100,000 times or more (250 V AC 5 A resistance load) |
Repeat error | ±0.2%, ±10 ms or less | Star set time error | ±5%, ±50 ms or less | Voltage error | ±0.5% or less |
Temperature Tolerance | ±2% or less | Star-Delta conversion time error | ±25% or less | Insulation resistance | 100 MΩ (500 V DC Megger) |
Withstand Voltage | At 2,000 VAC 50/60 Hz for 1 min | Operating Ambient Temperature(℃) | -10 - 55 (in a non-frozen state) | Storage Temperature(℃) | -25 - 65 (for Non-Frozen Status) |
Noise resistant | Square wave noise (pulse width 1 μs) by noise simulator ±2 kV | Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 0.75 mm each X, Y, Z direction 1 hour | Malfunction | 10-55 Hz (1 minute cycle) multiple amplitude 0.5 mm each X, Y, Z direction 10 mins |
Impact resistance | 300 m/s² (30 G) 3 times for each X, Y, Z direction | Malfunction | 100 m/s²(10G) 3 times for each X, Y, Z direction | Operating Ambient Humidity(%RH) | 35~85 |
Accessories | Brackets | Feature | Easy to check output operation through the built-in output LED / Application: large capacity motor starting |
Please check the type/dimensions/specifications of the part AT8SDN in the 8 Pin Plug Type Star-Delta Timer series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AT8SDN trong chuỗi 8 Pin Plug Type Star-Delta Timer.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy