(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Type | Timer | Display method | Analog | Mounting Method | Plug-in socket |
---|---|---|---|---|---|
Panel cut dimensions | 48x48 | Time specifications(s) | 0.05s~100h | Power Supply Voltage | AC/DC |
Output Method | Relay | Representative Standard | CE / UL | Dimension vertical(mm) | 48 |
Dimension width(mm) | 48 | Dimension depth(mm) | 79.5 | Power Voltage | 100-240V AC 50/60Hz, 24-240V DC |
Allowable power supply voltage range | 90-110% of power supply voltage | Power Consumption | 4.3 VA or less (100–240 VAC)/2 W or less (24–240 VDC) | Return time(ms) | 100 or less |
Time operation | Power ON Start Method | Contact point composition | Depending on the output operation mode, one-time DPDT (2c) / instantaneous SPDT (1c) + instantaneous SPDT (1c) selection | Contact Capacity | 250 V AC 5 A Resistive Load |
Relay Life (mechanical) | 10 million times or more | Relay life (electrical) | 100,000 times or more (250 V AC 5 A resistance load) | Repeat error | ±0.2%, ±10 ms or less |
Set error | ±5%, ±50 ms or less | Voltage error | ±0.5% or less | Temperature Tolerance | ±2% or less |
Insulation resistance | 100 MΩ (500 V DC Megger) | Withstand Voltage | At 2,000 VAC 50/60 Hz for 1 min | Operating Ambient Temperature(℃) | -10 - 55 (in a non-frozen state) |
Storage Temperature(℃) | -25 - 65 (for Non-Frozen Status) | Accessories | Brackets | Feature | Various output operation of 6 operation modes / 16 time range / output display LED |
Please check the type/dimensions/specifications of the part AT8N in the Multi Function Timer series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AT8N trong chuỗi Multi Function Timer.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy