(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Wiring Method | Screw | Mounting Method | Direct Mount | Parts/Completed products | Assembled product |
---|---|---|---|---|---|
Screw Size | M7 | Rated current (IEC)(A) | 100 | Fixing hole(Ø) | 5.5 |
Rated Insulation Voltage(V) | 600 | Insulation resistance | 100 MΩ or more | Withstand Voltage | 2,500 V a.c for 1 min (between Charging Part and Non-Charging Part) |
Operating Ambient Temperature(℃) | -20 ~ 55 | Operating Ambient Humidity(%R.H) | 45 ~ 85 |
Please check the type/dimensions/specifications of the part HYT-1003 in the Fixed Terminal Block (for HYT-100A) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HYT-1003 trong chuỗi Fixed Terminal Block (for HYT-100A).
Part Number |
---|
HYT-1004 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Number of Poles (Pole) | Width * Length * Height (mm) | Fixed dimensions (mm) |
---|---|---|---|---|---|---|---|
466,507 VND | 1 Piece(s) | 5 Day(s) | 4 | 140*55.5*36.5 | 70 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy