(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MAS-025-A |
MAS-025-B |
MAS-063-A |
MAS-063-B |
MAS-125-A |
MAS-125-B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Rated Current (A) | Terminal Screw | Tightening torque | Protection structure | Usage |
---|---|---|---|---|---|---|---|---|---|---|---|---|
908,678 VND | 1 Piece(s) | Same day | 66.3 | 66.3 | 113.3 | 25 | M4 | 2.5N.m | IP64 | Emergency stop (yelLow guard / red handle) | ||
908,678 VND | 1 Piece(s) | 4 Day(s) | 66.3 | 66.3 | 113.3 | 25 | M4 | 2.5N.m | IP64 | General purpose (white guard / black handle) | ||
1,007,298 VND | 1 Piece(s) | 5 Day(s) | 88 | 88 | 113 | 63 | M5 | 4N.m | IP55 | Emergency stop (yelLow guard / red handle) | ||
1,007,298 VND | 1 Piece(s) | 11 Day(s) | 88 | 88 | 113 | 63 | M5 | 4N.m | IP55 | General purpose (white guard / black handle) | ||
1,272,267 VND | 1 Piece(s) | 5 Day(s) | 88 | 88 | 113 | 125 | M6 | 6N.m | IP65 | Emergency stop (yelLow guard / red handle) | ||
1,272,267 VND | 1 Piece(s) | 11 Day(s) | 88 | 88 | 113 | 125 | M6 | 6N.m | IP65 | General purpose (white guard / black handle) |
Loading...Tải…
Type | Selector | Shape | Rectangular type | Mounting Hole | Rectangular Hole |
---|---|---|---|---|---|
Illumination | None | With key | None | Terminal shape | Screw terminal |
Rated Insulation Voltage (Ui)(V) | 690 | Rated Operation Voltage (Ue)(V) | 600 | Locking Odd / Holes(mm) | 3/9 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy