(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
HY-256-2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Volume (dB) | Rated Voltage (V) | Shape | Dimension width (mm) | Protection function (IP/drip-proof, etc.) | Dimension length (mm) | Dimension thickness (mm) | Power frequency (Hz) | Power Consumption (VA) | Power Consumption (Ma (Max)) | Contents |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
378,346 VND | 1 Piece(s) | Same day | 85 | AC220V | Round | 45 | - | 74 | 45 | 50/60 | 4 | - | - |
Loading...Tải…
Sound | Continuity | Volume adjustment | None | Terminal shape | Screw terminal |
---|---|---|---|---|---|
Insulation resistance(MΩ) | 100 (500 V d.c. Insulation Resistance Meter) | Withstand Voltage(V(a.c.)) | 1,000 (for 1 min (Charging Part - Non Charging Part)) | Operating Ambient Temperature(℃) | -10~55 |
Operating Ambient Humidity(% R.H.) | 45 - 85 |
Please check the type/dimensions/specifications of the part HY-256-2 in the Powerful Buzzer series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HY-256-2 trong chuỗi Powerful Buzzer.
Part Number |
---|
HY-256-1 |
HY-256-24 |
HY-306-1 |
HY-306-2 |
HY-306-24 |
HY-606-1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Volume (dB) | Rated Voltage (V) | Shape | Dimension width (mm) | Protection function (IP/drip-proof, etc.) | Dimension length (mm) | Dimension thickness (mm) | Power frequency (Hz) | Power Consumption (VA) | Power Consumption (Ma (Max)) | Contents |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
378,346 VND | 1 Piece(s) | 5 Day(s) | 85 | Others | Round | 45 | None | 74 | 45 | 50/60 | 4 | - | - | ||
372,182 VND | 1 Piece(s) | 5 Day(s) | 85 | DC24V | Round | 45 | None | 74 | 45 | - | - | 30 | - | ||
378,346 VND | 1 Piece(s) | 5 Day(s) | 85 | Others | Round | 45 | - | 74 | 45 | 50/60 | 4 | - | - | ||
378,346 VND | 1 Piece(s) | 4 Day(s) | 85 | AC110V | Round | 45 | - | 74 | 45 | 50/60 | 4 | - | - | ||
372,182 VND | 1 Piece(s) | 5 Day(s) | 85 | DC24V | Round | 45 | - | 74 | 45 | - | - | 30 | - | ||
396,838 VND | 1 Piece(s) | 5 Day(s) | 85 | Others | Rectangular | 80 | - | 50 | 80 | 50/60 | 8 | - | Recessed type |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy