(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
HY-510 |
HY-512 |
HY-512S |
HY-513 |
HY-513S |
HY-514 |
HY-516 |
HY-517 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | The number of poles | Display character | Case material | Operating Ambient Temperature (℃) | Remarks |
---|---|---|---|---|---|---|---|---|---|
461,510 VND | 1 Piece(s) | 5 Day(s) | 3 | ON (black)/OFF (red) | Cold rolled steel plate | -15~+40 | - | ||
429,391 VND | 1 Piece(s) | 5 Day(s) | 2 | ON (black)/OFF (red) | Cold rolled steel plate | -15~+40 | - | ||
438,637 VND | 1 Piece(s) | 5 Day(s) | 2 | ON (black)/OFF (red) | Cold rolled steel plate | -15~+40 | With lamp switch | ||
438,637 VND | 1 Piece(s) | 5 Day(s) | 3 | ON (black)/OFF (red) | Cold rolled steel plate | -15~+40 | - | ||
450,963 VND | 1 Piece(s) | 5 Day(s) | 3 | ON (black)/OFF (red) | Cold rolled steel plate | -15~+40 | With lamp switch | ||
438,637 VND | 1 Piece(s) | 5 Day(s) | 3 | ON (black)/OFF (red) | Cold rolled steel plate | -15~+40 | - | ||
638,959 VND | 1 Piece(s) | 5 Day(s) | 3 | FOR (black)/STOP (red) REV (black) | Cold rolled steel plate | -15~+40 | - | ||
429,391 VND | 1 Piece(s) | 5 Day(s) | 3 | ON (black)/OFF (red) | Plastic | -15~+45 | - |
Loading...Tải…
Rated Voltage(V) | 250 | Rated Current(A) | 15 | Connection terminal | M4 |
---|---|---|---|---|---|
Rated Insulation Voltage(V) | 600 | Insulation resistance(MΩ) | 100 or more | Withstand Voltage(V) | 2,500 (for 1 min) |
Operating Ambient Humidity(%RH) | 45~85 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy