(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Warning Light (Part Number)

Warning Light
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      796,876VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SLB060-F-A-A11-G
SLB060-F-A-A11-R
SLB060-F-A-A11-Y
SLB060-F-A-C51-G
SLB060-F-A-C51-R
SLB060-F-A-C51-Y
SLB060-F-F-A11-G
SLB060-F-F-A11-R
SLB060-F-F-A11-Y
SLB060-F-F-C51-G
SLB060-F-F-C51-R
SLB060-F-F-C51-Y
SLB060-P-A-A11-G
SLB060-P-A-A11-R
SLB060-P-A-A11-Y
SLB060-P-A-C51-G
SLB060-P-A-C51-R
SLB060-P-A-C51-Y
SLB060-P-F-A11-G
SLB060-P-F-A11-R
SLB060-P-F-A11-Y
SLB060-P-F-C51-G
SLB060-P-F-C51-R
SLB060-P-F-C51-Y
SLB060-R-A-A11-G
SLB060-R-A-A11-R
SLB060-R-A-A11-Y
SLB060-R-A-C51-G
SLB060-R-A-C51-R
SLB060-R-A-C51-Y
SLB060-X-A-A11-G
SLB060-X-A-A11-R
SLB060-X-A-A11-Y
SLB060-X-A-C51-G
SLB060-X-A-C51-R
SLB060-X-A-C51-Y
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLight emitting part shape Rated Voltage
(V)
Color Mounting Method Buzzer (includes) Lighting/blinking Dimension height
(mm)
Cap shape

803,908 VND

1 Piece(s) 14 Day(s) CylindricalOthersGreenDirect MountNoneLighting122Direct mounting of square cap

803,908 VND

1 Piece(s) 11 Day(s) CylindricalOthersRedDirect MountNoneLighting122Direct mounting of square cap

803,908 VND

1 Piece(s) 14 Day(s) CylindricalOthersYellowDirect MountNoneLighting122Direct mounting of square cap

796,876 VND

1 Piece(s) 14 Day(s) CylindricalDC24VGreenDirect MountNoneLighting122Direct mounting of square cap

796,876 VND

1 Piece(s) 4 Day(s) CylindricalDC24VRedDirect MountNoneLighting122Direct mounting of square cap

796,876 VND

1 Piece(s) 14 Day(s) CylindricalDC24VYellowDirect MountNoneLighting122Direct mounting of square cap

845,205 VND

1 Piece(s) 14 Day(s) CylindricalOthersGreenDirect MountAvailableLighting/Flashing122Direct mounting of square cap

845,205 VND

1 Piece(s) 11 Day(s) CylindricalOthersRedDirect MountAvailableLighting/Flashing122Direct mounting of square cap

845,205 VND

1 Piece(s) 14 Day(s) CylindricalOthersYellowDirect MountAvailableLighting/Flashing122Direct mounting of square cap

838,173 VND

1 Piece(s) 14 Day(s) CylindricalDC24VGreenDirect MountAvailableLighting/Flashing122Direct mounting of square cap

838,173 VND

1 Piece(s) 11 Day(s) CylindricalDC24VRedDirect MountAvailableLighting/Flashing122Direct mounting of square cap

838,173 VND

1 Piece(s) 14 Day(s) CylindricalDC24VYellowDirect MountAvailableLighting/Flashing122Direct mounting of square cap

803,908 VND

1 Piece(s) 14 Day(s) StreamlineOthersGreenDirect MountNoneLighting127Direct mounting of round cap

803,908 VND

1 Piece(s) 11 Day(s) StreamlineOthersRedDirect MountNoneLighting127Direct mounting of round cap

803,908 VND

1 Piece(s) 14 Day(s) StreamlineOthersYellowDirect MountNoneLighting127Direct mounting of round cap

796,876 VND

1 Piece(s) 14 Day(s) StreamlineDC24VGreenDirect MountNoneLighting127Direct mounting of round cap

796,876 VND

1 Piece(s) 11 Day(s) StreamlineDC24VRedDirect MountNoneLighting127Direct mounting of round cap

796,876 VND

1 Piece(s) 14 Day(s) StreamlineDC24VYellowDirect MountNoneLighting127Direct mounting of round cap

845,205 VND

1 Piece(s) 14 Day(s) StreamlineOthersGreenDirect MountAvailableLighting/Flashing127Direct mounting of round cap

845,205 VND

1 Piece(s) 11 Day(s) StreamlineOthersRedDirect MountAvailableLighting/Flashing127Direct mounting of round cap

845,205 VND

1 Piece(s) 14 Day(s) StreamlineOthersYellowDirect MountAvailableLighting/Flashing127Direct mounting of round cap

838,173 VND

1 Piece(s) 14 Day(s) StreamlineDC24VGreenDirect MountAvailableLighting/Flashing127Direct mounting of round cap

838,173 VND

1 Piece(s) 11 Day(s) StreamlineDC24VRedDirect MountAvailableLighting/Flashing127Direct mounting of round cap

838,173 VND

1 Piece(s) 14 Day(s) StreamlineDC24VYellowDirect MountAvailableLighting/Flashing127Direct mounting of round cap

803,908 VND

1 Piece(s) 14 Day(s) StreamlineOthersGreenAttaching the StandNoneLighting156Installation with round cap stand

803,908 VND

1 Piece(s) 11 Day(s) StreamlineOthersRedAttaching the StandNoneLighting156Installation with round cap stand

803,908 VND

1 Piece(s) 14 Day(s) StreamlineOthersYellowAttaching the StandNoneLighting156Installation with round cap stand

796,876 VND

1 Piece(s) 14 Day(s) StreamlineDC24VGreenAttaching the StandNoneLighting156Installation with round cap stand

796,876 VND

1 Piece(s) 11 Day(s) StreamlineDC24VRedAttaching the StandNoneLighting156Installation with round cap stand

796,876 VND

1 Piece(s) 14 Day(s) StreamlineDC24VYellowAttaching the StandNoneLighting156Installation with round cap stand

803,908 VND

1 Piece(s) 14 Day(s) CylindricalOthersGreenAttaching the StandNoneLighting151Installation with square cap stand

803,908 VND

1 Piece(s) 11 Day(s) CylindricalOthersRedAttaching the StandNoneLighting151Installation with square cap stand

803,908 VND

1 Piece(s) 14 Day(s) CylindricalOthersYellowAttaching the StandNoneLighting151Installation with square cap stand

796,876 VND

1 Piece(s) 14 Day(s) CylindricalDC24VGreenAttaching the StandNoneLighting151Installation with square cap stand

796,876 VND

1 Piece(s) 11 Day(s) CylindricalDC24VRedAttaching the StandNoneLighting151Installation with square cap stand

796,876 VND

1 Piece(s) 14 Day(s) CylindricalDC24VYellowAttaching the StandNoneLighting151Installation with square cap stand

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Size(φ) ø70 Light Source LED Rotation None
Power Consumption 2 W or less (24 V d.c/a.c), 3.5 W or less (100-240 V a.c) Rotation speed Approx. 60 times/1 min Cup material Acrylic Resin
Body ABS resin Buzzer 2 kinds of buzzer (single tone, intermittent sound), sound pressure 80 dB (1 m distance)