(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Type | Timer | Display method | Analog | Mounting Method | Panel |
---|---|---|---|---|---|
Panel cut dimensions | Others | Power Supply Voltage | AC/DC | Output Method | Relay |
Dimension vertical(mm) | 85 | Dimension width(mm) | 58 | Dimension depth(mm) | 97.7 |
Rated Voltage(교류형) | 110/220VAC | Rated Voltage(직류형) | DC12, 24, 48 100V | Power Consumption(교류형) | Approx 2.5 VA |
Power Consumption(직류형) | Approx. 5 W | Return time(sec) | 0.5 sec or more | Output contact capacity | 110VAC, 3A/220VAC, 1.5A/24VDC, 3A |
Insulation resistance(MΩ) | 100 MΩ (500 VDC Standard) | Operating Temperature Range(℃) | -10°C - +50°C (with Non-Frozen Status) | Storage Temperature range(℃) | -20°C - +55°C (with Non-Frozen Status) |
Vibration resistant(Hz) | 10~55Hz | Impact resistance(G) | Approx. 30 G (300 m/s²) | Operating Ambient Humidity(RH) | 35~85% RH |
Housing material | ABS (Ivory color) |
Please check the type/dimensions/specifications of the part KTM-2-60M in the IC Timer series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KTM-2-60M trong chuỗi IC Timer.
Part Number |
---|
KTM-2-03M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Time specifications (s) |
---|---|---|---|---|---|
867,539 VND | 1 Piece(s) | 8 Day(s) | 1s~3min |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy