(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Volume(dB) | 90 | Rated Voltage(V) | Others | Shape | Round |
---|---|---|---|---|---|
Volume adjustment | None | Terminal shape | Tab Terminal | Dimension thickness(mm) | 40.7 |
Color | Black | Power Voltage(V) | 12~24 | Current Consumption(m A) | 25 or less |
Insulation resistance(MΩ이상) | 100 or more (500 VDC insulation resistance meter) | Withstand Voltage(VAC) | At 2,000 VAC (50/60 Hz) for 1 min (Between Charging Part and Non-Charging Part) | Operating Ambient Temperature(℃) | -10 - +55 (with Non-Frozen Status) |
Operating Ambient Humidity(% RH) | 45~85 |
Please check the type/dimensions/specifications of the part KH-4025 in the Industrial Machinery, Small Buzzer series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KH-4025 trong chuỗi Industrial Machinery, Small Buzzer.
Part Number |
---|
KH-4022D |
KH-4025D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Sound | Dimension width (mm) | Dimension length (mm) | Well |
---|---|---|---|---|---|---|---|---|
313,887 VND | 1 Piece(s) | Same day | Continuity | 30 | 30 | - | ||
314,941 VND | 1 Piece(s) | 4 Day(s) | Continuity | 32 | 32 | - |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy