(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
KH-301A-2 |
KH-301A-3 |
KH-301A-33 |
KH-301V-2 |
KH-301V-3 |
KH-301V-33 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Notch number | Feature | Control Mode |
---|---|---|---|---|---|---|---|
445,773 VND | 1 Piece(s) | 6 Day(s) | 2 | 3ø3W 2CT | Electric current Control | ||
492,607 VND | 1 Piece(s) | 4 Day(s) | 3 | 3ø4W 3CT | Electric current Control | ||
492,607 VND | 1 Piece(s) | 6 Day(s) | 3 | 3ø3W 3CT | Electric current Control | ||
445,773 VND | 1 Piece(s) | 6 Day(s) | 2 | 3ø3W 2PT | Voltage control | ||
445,773 VND | 1 Piece(s) | 6 Day(s) | 3 | 3ø4W 3PT | Voltage control | ||
445,773 VND | 1 Piece(s) | 6 Day(s) | 3 | 3ø3W 3PT | Voltage control |
Loading...Tải…
Type | Selector | Shape | Rectangular Type | Mounting Hole | Ø10 |
---|---|---|---|---|---|
Illumination | None | With key | None | Suspend/Return | stop |
Terminal shape | Screw terminal | Protection function (environmentally resistant) | Available | Dimension vertical(mm) | 60 |
Dimension width(mm) | 60 | Dimension depth(mm) | 48 | Operating Ambient Temperature(℃) | -25~+50 |
Operating Ambient Humidity(% RH) | 45~85 | Protection structure(IP) | 40 | Impact resistance | Approx. 30 G |
Withstand Voltage | At 1,500 VAC (50/60 Hz) for 1 min | Weight(g) | Approx. 30 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy