(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Type | Selector | Shape | Round | Mounting Hole | Ø30 |
---|---|---|---|---|---|
Illumination | None | With key | Available | Terminal shape | Insert Terminal |
Protection function (environmentally resistant) | Available | Operating Ambient Temperature(℃) | -25~+50 | Operating Ambient Humidity(% RH) | 45~85 |
Protection structure(IP) | 40 | Impact resistance | Approx.50G | Withstand Voltage | At 1,500 VAC (50/60 Hz) for 1 min |
Contact Capacity | At 250 VAC, 6 A resistance load | Lifespan | Electrical: 50 thousand times or more, mechanical: 500 thousand times or more |
Please check the type/dimensions/specifications of the part KSL30K2-11 in the Control Switch (Ø30 Series) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KSL30K2-11 trong chuỗi Control Switch (Ø30 Series).
Part Number |
---|
KSL30K3-20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Contact (toggle, locker) | Control Unit |
---|---|---|---|---|---|---|
414,257 VND | 1 Piece(s) | 4 Day(s) | 2 Nodes Single Throw | Stage 3 Manual Key Switch |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy