(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
KSL25K2-11 |
KSL25K3-20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Contact (toggle, locker) | Notch number | Control Unit |
---|---|---|---|---|---|---|---|
450,510 VND | 1 Piece(s) | 4 Day(s) | Single pole double throw | 2 | Stage 2 Manual Key Switch | ||
414,257 VND | 1 Piece(s) | 4 Day(s) | 2 Nodes Single Throw | 3 | Stage 3 Manual Key Switch |
Loading...Tải…
Type | Selector | Shape | Rectangular Type | Mounting Hole | Ø25 |
---|---|---|---|---|---|
Illumination | None | With key | Available | Suspend/Return | stop |
Terminal shape | Screw terminal | Protection function (environmentally resistant) | Available | Representative Standard | CE / UL |
Dimension vertical(mm) | 30 | Dimension width(mm) | 29.5 | Dimension depth(mm) | 59.6 |
Operating Ambient Temperature(℃) | -25~+50 | Operating Ambient Humidity(% RH) | 45~85 | Protection structure(IP) | 40 |
Impact resistance | Approx.50G | Withstand Voltage | At 1,500 VAC (50/60 Hz) for 1 min | Contact Capacity | At 250 VAC, 6 A resistance load |
Lifespan | Electrical: 50 thousand times or more, mechanical: 500 thousand times or more |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy