(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Type | Selector | Shape | Rectangular Type | Mounting Hole | Ø25 |
---|---|---|---|---|---|
Illumination | None | Contact (toggle, locker) | Single pole double throw | With key | None |
Notch number | 2 | Suspend/Return | stop | Terminal shape | Screw terminal |
Protection function (environmentally resistant) | Available | Representative Standard | CE / UL | Dimension vertical(mm) | 30 |
Dimension width(mm) | 29.5 | Dimension depth(mm) | 66 | Protection structure(IP) | 40 |
Control Unit | Stage 2 Manual Single Lever |
Please check the type/dimensions/specifications of the part KSL25S2-11 in the Ø25 Selector Switch, 2-stage Manual Short Lever series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KSL25S2-11 trong chuỗi Ø25 Selector Switch, 2-stage Manual Short Lever.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy