(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Signal Relay (HR92) (Part Number)

Signal Relay (HR92)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      246,143VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HR92-DC05V
HR92-DC12V
HR92-DC24V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCoil rated voltage (DC)
(V)
Coil Resistance
(Ω±10%)
Rated Current
(mA)
Minimum operating voltage
(VDC)
Maximum cut-off voltage
(VDC)
Maximum voltage
(VDC)

246,214 VND

1 Piece(s) 5 Day(s) 512540.04.00.55.5

246,214 VND

1 Piece(s) 5 Day(s) 1272016.79.61.213.2

246,143 VND

1 Piece(s) 4 Day(s) 242,8808.319.22.426.4

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Signal Contact Configuration 1c Contact rated current (minimum value for AC and DC)(A) 1/0.5
Dimension height(mm) 13 Dimension width(mm) 8 Dimension depth(mm) 10
Contact Point Material AuAg Alloy Initial contact resistance 100mΩmax. Maximum energizing current 2A
Maximum switching capacity 30W Maximum switching voltage 60VDC, 125VAC Minimum switching rating 1mA 5VDC
Voltage specifications 3VDC ~ 24VDC Power Consumption 150mW , 200mW Insulation resistance 1,000MΩ min.(500VDC)
Withstand Voltage For 1 min 500 VACrms Lifespan 5,000,000 or more Operating Ambient Temperature -30°C – +70°C (Non-freezing)
Operating Ambient Humidity 35% ~ 85% RH Rated Power 200 Minimum operating voltage 80% of rated voltage
Maximum cut-off voltage 10% of rated voltage Operating Time Up to 5 ms at rated voltage Cut-off time Up to 5 ms at rated voltage
Surge voltage (between Contact coil) 1,500 V (Refer to FCC part 68) Vibration resistant 10-55 Hz (Amplitude: 1.5 mm) Impact 10G min.