(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BHTB-DG1K |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Capacity (kVA) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Exterior Dimensions (a) | Exterior Dimensions (b) | Exterior Dimensions (c) | Exterior Dimensions (d) | Exterior Dimensions (4-φ1) | Exterior Dimensions (4-φ2) | REMARK | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6,840,051 VND | 1 Piece(s) | 5 Day(s) | 1 | 156 | 156 | 162 | 130 | 113 | 73 | 100 | 7 | 6x10 | TYPE Ⅲ | 11.7 |
Loading...Tải…
Number of phases/winding | Single Phase/Lottery | Primary voltage(V) | 230-220-208-200-0 | Secondary voltage(V) | 120-110-100-0-SE |
---|---|---|---|---|---|
TYPE | TB |
Please check the type/dimensions/specifications of the part BHTB-DG1K in the Single-Phase Double Winding Transformer series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BHTB-DG1K trong chuỗi Single-Phase Double Winding Transformer.
Part Number |
---|
BHTB-DG1.5K |
BHTB-DG100 |
BHTB-DG150 |
BHTB-DG200 |
BHTB-DG2K |
BHTB-DG300 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Capacity (kVA) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Exterior Dimensions (a) | Exterior Dimensions (b) | Exterior Dimensions (c) | Exterior Dimensions (d) | Exterior Dimensions (4-φ1) | Exterior Dimensions (4-φ2) | REMARK | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9,245,476 VND | 1 Piece(s) | 11 Day(s) | 1.5 | 177 | 182 | 150 | 160 | 120 | - | - | - | 8x20 | TYPE Ⅲ | 16 | ||
1,672,694 VND | 1 Piece(s) | 11 Day(s) | 0.1 | 95 | 90 | 93 | 72 | 77 | 47 | 67 | 4 | 5x8 | TYPE Ⅱ | 2.27 | ||
2,221,875 VND | 1 Piece(s) | 11 Day(s) | 0.15 | 117 | 110 | 105 | 94 | 81 | 76 | 77 | 5x8 | 5x8 | TYPE Ⅱ | 3.35 | ||
2,541,198 VND | 1 Piece(s) | 11 Day(s) | 0.2 | 117 | 110 | 110 | 94 | 87 | 76 | 82 | 5x8 | 5x8 | TYPE Ⅱ | 3.82 | ||
11,409,150 VND | 1 Piece(s) | 11 Day(s) | 2 | 177 | 182 | 170 | 160 | 140 | - | - | - | 8x20 | TYPE Ⅲ | 19.7 | ||
3,017,901 VND | 1 Piece(s) | 11 Day(s) | 0.3 | 122 | 118 | 113 | 96 | 88 | 55 | 70 | 5 | 5x10 | TYPE Ⅱ | 4.65 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy