(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SMH250-02 |
SMH250-03 |
SMH250-04 |
SMH250-05 |
SMH250-06 |
SMH250-07 |
SMH250-08 |
SMH250-09 |
SMH250-10 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Number Of Pins | Available Pin A | Available Pin B | Available Pin C | Available Pin D |
---|---|---|---|---|---|---|---|---|---|---|
311,938 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 2 | 7.2 | 5.79 | 2.5 | 3.0 | ||
161,317 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 3 | 9.7 | 8.29 | 5.0 | 3.0 | ||
321,184 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 4 | 12.2 | 10.79 | 7.5 | 5.0 | ||
327,347 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 5 | 14.7 | 13.29 | 10.0 | 5.0 | ||
333,512 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 6 | 17.2 | 15.79 | 12.5 | 10.0 | ||
339,674 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 7 | 19.7 | 18.29 | 15.0 | 12.5 | ||
345,839 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 8 | 22.2 | 20.79 | 17.5 | 15.0 | ||
352,004 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 9 | 24.7 | 23.29 | 20.0 | 17.5 | ||
358,167 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 10 | 27.2 | 25.79 | 22.5 | 17.5 |
Loading...Tải…
Connector Shape | Rectangular | Connector series initials | S·T·U | S/T/U | Others |
---|---|---|---|---|---|
Applicable pin/contact | Female (Socket) | Allowable Current(A) | 3 | Allowable Voltage(V) | 250 |
Product type | Housing | Pitch | 2.50 | Application | digital TV, monitor |
Operating Temperature(℃) | -25 ~ +85 | Contact Resistance(mΩ max) | 30 | Withstanding Voltage((AC) V/1min) | 1000 |
Insulation Resistance(MΩ Min) | 1000 | Applicable Wire(AWG #) | 22~28 | UL FILE NO | E108706 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy