(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

LED Flashing Tower Lamp (ST56L Series)_Mounting Base Included

LED Flashing Tower Lamp (ST56L Series)_Mounting Base Included
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,553,816VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
ST56L-1-12-LB18
ST56L-1-12-SZ18
ST56L-1-24-LB18
ST56L-1-24-SZ18
ST56L-1-110-LB18
ST56L-1-110-SZ18
ST56L-1-220-LB18
ST56L-1-220-SZ18
ST56L-2-12-LB18
ST56L-2-12-SZ18
ST56L-2-24-LB18
ST56L-2-24-SZ18
ST56L-2-110-LB18
ST56L-2-110-SZ18
ST56L-2-220-LB18
ST56L-2-220-SZ18
ST56L-3-12-LB18
ST56L-3-12-SZ18
ST56L-3-24-LB18
ST56L-3-24-SZ18
ST56L-3-110-LB18
ST56L-3-110-SZ18
ST56L-3-220-LB18
ST56L-3-220-SZ18
ST56L-4-12-LB18
ST56L-4-12-SZ18
ST56L-4-24-LB18
ST56L-4-24-SZ18
ST56L-4-110-LB18
ST56L-4-110-SZ18
ST56L-4-220-LB18
ST56L-4-220-SZ18
ST56L-5-12-LB18
ST56L-5-12-SZ18
ST56L-5-24-LB18
ST56L-5-24-SZ18
ST56L-5-110-LB18
ST56L-5-110-SZ18
ST56L-5-220-LB18
ST56L-5-220-SZ18
ST56L-BZ-1-12-LB18
ST56L-BZ-1-12-SZ18
ST56L-BZ-1-24-LB18
ST56L-BZ-1-24-SZ18
ST56L-BZ-1-110-LB18
ST56L-BZ-1-110-SZ18
ST56L-BZ-1-220-LB18
ST56L-BZ-1-220-SZ18
ST56L-BZ-2-12-LB18
ST56L-BZ-2-12-SZ18
ST56L-BZ-2-24-LB18
ST56L-BZ-2-24-SZ18
ST56L-BZ-2-110-LB18
ST56L-BZ-2-110-SZ18
ST56L-BZ-2-220-LB18
ST56L-BZ-2-220-SZ18
ST56L-BZ-3-12-LB18
ST56L-BZ-3-12-SZ18
ST56L-BZ-3-24-SZ18
ST56L-BZ-3-110-LB18
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRated Voltage
(V)
Number of Steps Color (second stage) Color (third stage) Color (fourth stage) Color (fifth stage) Buzzer (with/without) Lighting/blinking Current
(A)
Built-in buzzer volume Degree of protection (general type) Ward

1,553,816 VND

1 Piece(s) 11 Day(s) DC24V1----NoneLighting0.120-IP44LB18

1,553,816 VND

1 Piece(s) 11 Day(s) DC24V1----NoneLighting0.120-IP44SZ18

1,553,816 VND

1 Piece(s) 7 Day(s) AC100V1----NoneLighting0.080-IP44LB18

1,553,816 VND

1 Piece(s) 7 Day(s) DC24V1----NoneLighting0.080-IP44SZ18

1,577,471 VND

1 Piece(s) 11 Day(s) AC220V1----NoneLighting0.048-IP44LB18

1,577,471 VND

1 Piece(s) 11 Day(s) DC24V1----NoneLighting0.048-IP44SZ18

1,577,471 VND

1 Piece(s) 11 Day(s) AC110V1----NoneLighting0.024-IP44LB18

1,577,471 VND

1 Piece(s) 11 Day(s) DC24V1----NoneLighting0.024-IP44SZ18

2,329,983 VND

1 Piece(s) 11 Day(s) DC24V2Green---NoneLighting0.240-IP44LB18

2,329,983 VND

1 Piece(s) 11 Day(s) DC24V2Green---NoneLighting0.240-IP44SZ18

2,329,983 VND

1 Piece(s) 7 Day(s) DC24V2Green---NoneLighting0.160-IP44LB18

2,329,983 VND

1 Piece(s) 7 Day(s) DC24V2Green---NoneLighting0.160-IP44SZ18

2,353,638 VND

1 Piece(s) 11 Day(s) DC24V2Green---NoneLighting0.057-IP44LB18

2,353,638 VND

1 Piece(s) 11 Day(s) DC24V2Green---NoneLighting0.057-IP44SZ18

2,353,638 VND

1 Piece(s) 11 Day(s) DC24V2Green---NoneLighting0.028-IP44LB18

2,353,638 VND

1 Piece(s) 11 Day(s) DC24V2Green---NoneLighting0.028-IP44SZ18

2,853,101 VND

1 Piece(s) 11 Day(s) DC24V3YellowGreen--NoneLighting0.360-IP44LB18

2,853,101 VND

1 Piece(s) 11 Day(s) DC24V3YellowGreen--NoneLighting0.360-IP44SZ18

2,853,101 VND

1 Piece(s) 7 Day(s) DC24V3YellowGreen--NoneLighting0.240-IP44LB18

2,853,101 VND

1 Piece(s) 7 Day(s) DC24V3YellowGreen--NoneLighting0.240-IP44SZ18

2,886,496 VND

1 Piece(s) 11 Day(s) DC24V3YellowGreen--NoneLighting0.066-IP44LB18

2,886,496 VND

1 Piece(s) 11 Day(s) DC24V3YellowGreen--NoneLighting0.066-IP44SZ18

2,886,496 VND

1 Piece(s) 11 Day(s) DC24V3YellowGreen--NoneLighting0.033-IP44LB18

2,886,496 VND

1 Piece(s) 11 Day(s) DC24V3YellowGreen--NoneLighting0.033-IP44SZ18

3,629,268 VND

1 Piece(s) 11 Day(s) DC24V4YellowGreenBlue-NoneLighting0.480-IP44LB18

3,629,268 VND

1 Piece(s) 11 Day(s) DC24V4YellowGreenBlue-NoneLighting0.480-IP44SZ18

3,629,268 VND

1 Piece(s) 7 Day(s) DC24V4YellowGreenBlue-NoneLighting0.320-IP44LB18

3,629,268 VND

1 Piece(s) 7 Day(s) DC24V4YellowGreenBlue-NoneLighting0.320-IP44SZ18

3,662,663 VND

1 Piece(s) 11 Day(s) DC24V4YellowGreenBlue-NoneLighting0.075-IP44LB18

3,662,663 VND

1 Piece(s) 11 Day(s) DC24V4YellowGreenBlue-NoneLighting0.075-IP44SZ18

3,662,663 VND

1 Piece(s) 11 Day(s) DC24V4YellowGreenBlue-NoneLighting0.037-IP44LB18

3,662,663 VND

1 Piece(s) 11 Day(s) DC24V4YellowGreenBlue-NoneLighting0.037-IP44SZ18

4,399,701 VND

1 Piece(s) 11 Day(s) DC24V5YellowGreenBlueWhiteNoneLighting0.600-IP44LB18

4,399,701 VND

1 Piece(s) 11 Day(s) DC24V5YellowGreenBlueWhiteNoneLighting0.600-IP44SZ18

4,399,701 VND

1 Piece(s) 7 Day(s) DC24V5YellowGreenBlueWhiteNoneLighting0.400-IP44LB18

4,399,701 VND

1 Piece(s) 7 Day(s) DC24V5YellowGreenBlueWhiteNoneLighting0.400-IP44SZ18

4,434,490 VND

1 Piece(s) 11 Day(s) DC24V5YellowGreenBlueWhiteNoneLighting0.082-IP44LB18

4,434,490 VND

1 Piece(s) 11 Day(s) DC24V5YellowGreenBlueWhiteNoneLighting0.082-IP44SZ18

4,434,490 VND

1 Piece(s) 11 Day(s) DC24V5YellowGreenBlueWhiteNoneLighting0.041-IP44LB18

4,434,490 VND

1 Piece(s) 11 Day(s) DC24V5YellowGreenBlueWhiteNoneLighting0.041-IP44SZ18

1,744,727 VND

1 Piece(s) 11 Day(s) DC24V1----AvailableLighting/Buzzer0.120Max90dB/mIP23LB18

1,744,727 VND

1 Piece(s) 11 Day(s) DC24V1----AvailableLighting/Buzzer0.120Max90dB/mIP23SZ18

1,744,727 VND

1 Piece(s) 7 Day(s) DC24V1----AvailableLighting/Buzzer0.080Max90dB/mIP23LB18

1,744,727 VND

1 Piece(s) 7 Day(s) DC24V1----AvailableLighting/Buzzer0.080Max90dB/mIP23SZ18

1,768,383 VND

1 Piece(s) 11 Day(s) DC24V1----AvailableLighting/Buzzer0.048Max90dB/mIP23LB18

1,768,383 VND

1 Piece(s) 11 Day(s) DC24V1----AvailableLighting/Buzzer0.048Max90dB/mIP23SZ18

1,768,383 VND

1 Piece(s) 11 Day(s) DC24V1----AvailableLighting/Buzzer0.024Max90dB/mIP23LB18

1,768,383 VND

1 Piece(s) 11 Day(s) DC24V1----AvailableLighting/Buzzer0.024Max90dB/mIP23SZ18

2,585,976 VND

1 Piece(s) 11 Day(s) DC24V2Green---AvailableLighting/Buzzer0.240Max90dB/mIP23LB18

2,585,976 VND

1 Piece(s) 11 Day(s) DC24V2Green---AvailableLighting/Buzzer0.240Max90dB/mIP23SZ18

2,585,976 VND

1 Piece(s) 7 Day(s) DC24V2Green---AvailableLighting/Buzzer0.160Max90dB/mIP23LB18

2,585,976 VND

1 Piece(s) 7 Day(s) DC24V2Green---AvailableLighting/Buzzer0.160Max90dB/mIP23SZ18

2,609,631 VND

1 Piece(s) 11 Day(s) DC24V2Green---AvailableLighting/Buzzer0.057Max90dB/mIP23LB18

2,609,631 VND

1 Piece(s) 11 Day(s) DC24V2Green---AvailableLighting/Buzzer0.057Max90dB/mIP23SZ18

2,041,240 VND

1 Piece(s) 4 Day(s) DC24V2Green---AvailableLighting/Buzzer0.028Max90dB/mIP23LB18

2,609,631 VND

1 Piece(s) 11 Day(s) DC24V2Green---AvailableLighting/Buzzer0.028Max90dB/mIP23SZ18

3,143,808 VND

1 Piece(s) 11 Day(s) DC24V3YellowGreen--AvailableLighting/Buzzer0.360Max90dB/mIP23LB18

3,143,808 VND

1 Piece(s) 11 Day(s) DC24V3YellowGreen--AvailableLighting/Buzzer0.360Max90dB/mIP23SZ18

3,143,808 VND

1 Piece(s) 4 Day(s) DC24V3YellowGreen--AvailableLighting/Buzzer0.240Max90dB/mIP23SZ18

3,177,203 VND

1 Piece(s) 11 Day(s) DC24V3YellowGreen--AvailableLighting/Buzzer0.066Max90dB/mIP23LB18

Loading...Tải…

Basic InformationThông tin cơ bản

Type Standard Shape Round Thickness Φ80
Color (top stage) Red Light Source LED Mounting Method Pole Mounting
Representative Standard CE / UL Thickness(mm) Ø56 Groove material AS
Body material ABS Pole Material Aluminum The number of blinking 60~80/min