(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ST45B-BZ-4-110-SZ18 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Rated Voltage (V) | Number of Steps | Color (second stage) | Color (third stage) | Color (fourth stage) | Color (fifth stage) | Buzzer (with/without) | Lighting/blinking | Representative Standard | Current (A) | Bulb Rating (W) | Bulb specification | Light bulb serial number | Ward | Rated Voltage | Voice Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,495,363 VND | 1 Piece(s) | 11 Day(s) | AC220V | 4 | Yellow | Green | Blue | - | Available | Lighting/Buzzer | - | 0.195 | 110V5W | T16x28 9S | 3 | SZ18 | AC110V | Built-in buzzer |
Loading...Tải…
Type | Standard | Shape | Round | Thickness | Φ80 |
---|---|---|---|---|---|
Color (top stage) | Red | Light Source | Bulb | Mounting Method | Pole Mounting |
Thickness(mm) | φ45 | Groove material | AS | Body material | ABS |
Pole Material | Aluminum | The number of blinking | 60~80/min | Built-in buzzer volume | Max90dB/m |
Degree of protection (general type) | IP44 | Protection class (built-in buzzer) | IP23 | Operating Ambient Temperature(℃) | -25~+50 |