(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Bulb Flashing Tower Lamp (ST45B Series)_Mounting Base Included

Bulb Flashing Tower Lamp (ST45B Series)_Mounting Base Included
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      716,743VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
ST45B-1-12-LB18
ST45B-1-12-SZ18
ST45B-1-24-LB18
ST45B-1-24-SZ18
ST45B-1-110-LB18
ST45B-1-110-SZ18
ST45B-1-220-LB18
ST45B-1-220-SZ18
ST45B-2-12-LB18
ST45B-2-12-SZ18
ST45B-2-24-LB18
ST45B-2-24-SZ18
ST45B-2-110-LB18
ST45B-2-110-SZ18
ST45B-2-220-LB18
ST45B-2-220-SZ18
ST45B-3-12-LB18
ST45B-3-12-SZ18
ST45B-3-24-SZ18
ST45B-3-110-LB18
ST45B-3-110-SZ18
ST45B-3-220-LB18
ST45B-3-220-SZ18
ST45B-4-12-LB18
ST45B-4-12-SZ18
ST45B-4-24-LB18
ST45B-4-24-SZ18
ST45B-4-110-LB18
ST45B-4-110-SZ18
ST45B-4-220-LB18
ST45B-4-220-SZ18
ST45B-5-12-LB18
ST45B-5-12-SZ18
ST45B-5-24-LB18
ST45B-5-24-SZ18
ST45B-5-110-LB18
ST45B-5-110-SZ18
ST45B-5-220-LB18
ST45B-5-220-SZ18
ST45B-BZ-1-12-LB18
ST45B-BZ-1-12-SZ18
ST45B-BZ-1-24-LB18
ST45B-BZ-1-24-SZ18
ST45B-BZ-1-110-LB18
ST45B-BZ-1-110-SZ18
ST45B-BZ-1-220-LB18
ST45B-BZ-1-220-SZ18
ST45B-BZ-2-12-LB18
ST45B-BZ-2-12-SZ18
ST45B-BZ-2-24-LB18
ST45B-BZ-2-24-SZ18
ST45B-BZ-2-110-LB18
ST45B-BZ-2-110-SZ18
ST45B-BZ-2-220-LB18
ST45B-BZ-2-220-SZ18
ST45B-BZ-3-12-LB18
ST45B-BZ-3-12-SZ18
ST45B-BZ-3-24-LB18
ST45B-BZ-3-24-SZ18
ST45B-BZ-3-110-LB18
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRated Voltage
(V)
Number of Steps Color (second stage) Color (third stage) Color (fourth stage) Color (fifth stage) Buzzer (with/without) Lighting/blinking Representative Standard Current
(A)
Bulb Rating
(W)
Bulb specification Light bulb serial number Ward Rated Voltage Voice Type

716,743 VND

1 Piece(s) 11 Day(s) DC24V1----NoneLightingCE0.39812V5WG 14 9S1LB18AC/DC12V-

716,743 VND

1 Piece(s) 11 Day(s) DC24V1----NoneLightingCE0.39812V5WG 14 9S1SZ18AC/DC12V-

716,743 VND

1 Piece(s) 7 Day(s) AC100V1----NoneLightingCE0.21224V5WG 14 9S2LB18AC/DC24V-

716,743 VND

1 Piece(s) 7 Day(s) AC100V1----NoneLightingCE0.21224V5WG 14 9S2SZ18AC/DC24V-

716,743 VND

1 Piece(s) 11 Day(s) AC220V1----NoneLighting-0.048110V5WT16x28 9S3LB18AC110V-

716,743 VND

1 Piece(s) 11 Day(s) AC220V1----NoneLighting-0.048110V5WT16x28 9S3SZ18AC110V-

716,743 VND

1 Piece(s) 11 Day(s) AC110V1----NoneLighting-0.023220V5WT16x28 9S4LB18AC220V-

716,743 VND

1 Piece(s) 11 Day(s) AC110V1----NoneLighting-0.023220V5WT16x28 9S4SZ18AC220V-

801,802 VND

1 Piece(s) 11 Day(s) DC24V2Green---NoneLightingCE0.79712V5WG 14 9S1LB18AC/DC12V-

801,802 VND

1 Piece(s) 11 Day(s) DC24V2Green---NoneLightingCE0.79712V5WG 14 9S1SZ18AC/DC12V-

801,802 VND

1 Piece(s) 7 Day(s) AC100V2Green---NoneLightingCE0.42424V5WG 14 9S2LB18AC/DC24V-

801,802 VND

1 Piece(s) 7 Day(s) AC100V2Green---NoneLightingCE0.42424V5WG 14 9S2SZ18AC/DC24V-

801,802 VND

1 Piece(s) 11 Day(s) AC220V2Green---NoneLighting-0.097110V5WT16x28 9S3LB18AC110V-

801,802 VND

1 Piece(s) 11 Day(s) AC220V2Green---NoneLighting-0.097110V5WT16x28 9S3SZ18AC110V-

801,802 VND

1 Piece(s) 11 Day(s) AC110V2Green---NoneLighting-0.046220V5WT16x28 9S4LB18AC220V-

801,802 VND

1 Piece(s) 11 Day(s) AC110V2Green---NoneLighting-0.046220V5WT16x28 9S4SZ18AC220V-

914,282 VND

1 Piece(s) 11 Day(s) DC24V3YellowGreen--NoneLightingCE1.19612V5WG 14 9S1LB18AC/DC12V-

914,282 VND

1 Piece(s) 11 Day(s) DC24V3YellowGreen--NoneLightingCE1.19612V5WG 14 9S1SZ18AC/DC12V-

914,282 VND

1 Piece(s) 7 Day(s) AC100V3YellowGreen--NoneLightingCE0.63624V5WG 14 9S2SZ18AC/DC24V-

914,282 VND

1 Piece(s) 11 Day(s) AC220V3YellowGreen--NoneLighting-0.146110V5WT16x28 9S3LB18AC110V-

914,282 VND

1 Piece(s) 11 Day(s) AC220V3YellowGreen--NoneLighting-0.146110V5WT16x28 9S3SZ18AC110V-

914,282 VND

1 Piece(s) 11 Day(s) AC110V3YellowGreen--NoneLighting-0.070220V5WT16x28 9S4LB18AC220V-

914,282 VND

1 Piece(s) 11 Day(s) AC110V3YellowGreen--NoneLighting-0.070220V5WT16x28 9S4SZ18AC220V-

1,000,731 VND

1 Piece(s) 11 Day(s) DC24V4YellowGreenBlue-NoneLightingCE1.59512V5WG 14 9S1LB18AC/DC12V-

1,000,731 VND

1 Piece(s) 11 Day(s) DC24V4YellowGreenBlue-NoneLightingCE1.59512V5WG 14 9S1SZ18AC/DC12V-

1,000,731 VND

1 Piece(s) 7 Day(s) AC100V4YellowGreenBlue-NoneLightingCE0.84824V5WG 14 9S2LB18AC/DC24V-

1,000,731 VND

1 Piece(s) 7 Day(s) AC100V4YellowGreenBlue-NoneLightingCE0.84824V5WG 14 9S2SZ18AC/DC24V-

1,000,731 VND

1 Piece(s) 11 Day(s) AC220V4YellowGreenBlue-NoneLighting-0.195110V5WT16x28 9S3LB18AC110V-

1,000,731 VND

1 Piece(s) 11 Day(s) AC220V4YellowGreenBlue-NoneLighting-0.195110V5WT16x28 9S3SZ18AC110V-

1,000,731 VND

1 Piece(s) 11 Day(s) AC110V4YellowGreenBlue-NoneLighting-0.093220V5WT16x28 9S4LB18AC220V-

1,000,731 VND

1 Piece(s) 11 Day(s) AC110V4YellowGreenBlue-NoneLighting-0.093220V5WT16x28 9S4SZ18AC220V-

1,082,839 VND

1 Piece(s) 11 Day(s) DC24V5YellowGreenBlueWhiteNoneLightingCE1.99412V5WG 14 9S1LB18AC/DC12V-

1,082,839 VND

1 Piece(s) 11 Day(s) DC24V5YellowGreenBlueWhiteNoneLightingCE1.99412V5WG 14 9S1SZ18AC/DC12V-

1,082,839 VND

1 Piece(s) 7 Day(s) AC100V5YellowGreenBlueWhiteNoneLightingCE1.06124V5WG 14 9S2LB18AC/DC24V-

1,082,839 VND

1 Piece(s) 7 Day(s) AC100V5YellowGreenBlueWhiteNoneLightingCE1.06124V5WG 14 9S2SZ18AC/DC24V-

1,082,839 VND

1 Piece(s) 11 Day(s) AC220V5YellowGreenBlueWhiteNoneLighting-0.244110V5WT16x28 9S3LB18AC110V-

1,082,839 VND

1 Piece(s) 11 Day(s) AC220V5YellowGreenBlueWhiteNoneLighting-0.244110V5WT16x28 9S3SZ18AC110V-

1,082,839 VND

1 Piece(s) 11 Day(s) AC110V5YellowGreenBlueWhiteNoneLighting-0.116220V5WT16x28 9S4LB18AC220V-

1,082,839 VND

1 Piece(s) 11 Day(s) AC110V5YellowGreenBlueWhiteNoneLighting-0.116220V5WT16x28 9S4SZ18AC220V-

1,167,988 VND

1 Piece(s) 11 Day(s) DC24V1----AvailableLighting/BuzzerCE0.39812V5WG 14 9S1LB18AC/DC12VBuilt-in buzzer

1,167,988 VND

1 Piece(s) 11 Day(s) DC24V1----AvailableLighting/BuzzerCE0.39812V5WG 14 9S1SZ18AC/DC12VBuilt-in buzzer

1,167,988 VND

1 Piece(s) 7 Day(s) AC100V1----AvailableLighting/BuzzerCE0.21224V5WG 14 9S2LB18AC/DC24VBuilt-in buzzer

1,167,988 VND

1 Piece(s) 7 Day(s) AC100V1----AvailableLighting/BuzzerCE0.21224V5WG 14 9S2SZ18AC/DC24VBuilt-in buzzer

1,167,988 VND

1 Piece(s) 11 Day(s) AC220V1----AvailableLighting/Buzzer-0.048110V5WT16x28 9S3LB18AC110VBuilt-in buzzer

1,167,988 VND

1 Piece(s) 11 Day(s) AC220V1----AvailableLighting/Buzzer-0.048110V5WT16x28 9S3SZ18AC110VBuilt-in buzzer

1,167,988 VND

1 Piece(s) 11 Day(s) AC110V1----AvailableLighting/Buzzer-0.023220V5WT16x28 9S4LB18AC220VBuilt-in buzzer

1,167,988 VND

1 Piece(s) 11 Day(s) AC110V1----AvailableLighting/Buzzer-0.023220V5WT16x28 9S4SZ18AC220VBuilt-in buzzer

1,274,739 VND

1 Piece(s) 11 Day(s) DC24V2Green---AvailableLighting/BuzzerCE0.79712V5WG 14 9S1LB18AC/DC12VBuilt-in buzzer

1,274,739 VND

1 Piece(s) 11 Day(s) DC24V2Green---AvailableLighting/BuzzerCE0.79712V5WG 14 9S1SZ18AC/DC12VBuilt-in buzzer

1,274,739 VND

1 Piece(s) 7 Day(s) AC100V2Green---AvailableLighting/BuzzerCE0.42424V5WG 14 9S2LB18AC/DC24VBuilt-in buzzer

1,274,739 VND

1 Piece(s) 7 Day(s) AC100V2Green---AvailableLighting/BuzzerCE0.42424V5WG 14 9S2SZ18AC/DC24VBuilt-in buzzer

1,274,739 VND

1 Piece(s) 11 Day(s) AC220V2Green---AvailableLighting/Buzzer-0.097110V5WT16x28 9S3LB18AC110VBuilt-in buzzer

1,274,739 VND

1 Piece(s) 11 Day(s) AC220V2Green---AvailableLighting/Buzzer-0.097110V5WT16x28 9S3SZ18AC110VBuilt-in buzzer

1,274,739 VND

1 Piece(s) 11 Day(s) AC110V2Green---AvailableLighting/Buzzer-0.046220V5WT16x28 9S4LB18AC220VBuilt-in buzzer

1,274,739 VND

1 Piece(s) 11 Day(s) AC110V2Green---AvailableLighting/Buzzer-0.046220V5WT16x28 9S4SZ18AC220VBuilt-in buzzer

1,382,880 VND

1 Piece(s) 11 Day(s) DC24V3YellowGreen--AvailableLighting/BuzzerCE1.19612V5WG 14 9S1LB18AC/DC12VBuilt-in buzzer

1,382,880 VND

1 Piece(s) 11 Day(s) DC24V3YellowGreen--AvailableLighting/BuzzerCE1.19612V5WG 14 9S1SZ18AC/DC12VBuilt-in buzzer

1,382,880 VND

1 Piece(s) 4 Day(s) AC100V3YellowGreen--AvailableLighting/BuzzerCE0.63624V5WG 14 9S2LB18AC/DC24VBuilt-in buzzer

1,382,880 VND

1 Piece(s) 7 Day(s) AC100V3YellowGreen--AvailableLighting/BuzzerCE0.63624V5WG 14 9S2SZ18AC/DC24VBuilt-in buzzer

1,382,880 VND

1 Piece(s) 11 Day(s) AC220V3YellowGreen--AvailableLighting/Buzzer-0.146110V5WT16x28 9S3LB18AC110VBuilt-in buzzer

Loading...Tải…

Basic InformationThông tin cơ bản

Type Standard Shape Round Thickness Φ80
Color (top stage) Red Light Source Bulb Mounting Method Pole Mounting
Thickness(mm) φ45 Groove material AS Body material ABS
Pole Material Aluminum The number of blinking 60~80/min Built-in buzzer volume Max90dB/m
Degree of protection (general type) IP44 Protection class (built-in buzzer) IP23 Operating Ambient Temperature(℃) -25~+50