(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Bulb Flashing Tower Lamp (ST45B Series)_Mounting Base Included (Part Number)

Bulb Flashing Tower Lamp (ST45B Series)_Mounting Base Included
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      716,743VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
ST45B-BZ-4-12-LB18
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRated Voltage
(V)
Number of Steps Color (second stage) Color (third stage) Color (fourth stage) Color (fifth stage) Buzzer (with/without) Lighting/blinking Representative Standard Current
(A)
Bulb Rating
(W)
Bulb specification Light bulb serial number Ward Rated Voltage Voice Type

1,495,363 VND

1 Piece(s) 11 Day(s) DC24V4YellowGreenBlue-AvailableLighting/BuzzerCE1.59512V5WG 14 9S1LB18AC/DC12VBuilt-in buzzer

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Standard Shape Round Thickness Φ80
Color (top stage) Red Light Source Bulb Mounting Method Pole Mounting
Thickness(mm) φ45 Groove material AS Body material ABS
Pole Material Aluminum The number of blinking 60~80/min Built-in buzzer volume Max90dB/m
Degree of protection (general type) IP44 Protection class (built-in buzzer) IP23 Operating Ambient Temperature(℃) -25~+50