(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PFXGP4301TAD |
PFXGP4301TADW |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Brightness adjustment | Application Memory | Backup memory | SD Card | The number of connection drivers | Operating Ambient Temperature (℃) |
---|---|---|---|---|---|---|---|---|---|---|
50,313,455 VND | 1 Piece(s) | 7 Day(s) | 16 Levels (Darkest 5 cd) | FLASH EPROM 16MB | SRAM 320KB | SD Card Slot X 1 (up to 32GB SD/SDHC Card) | 4 | 0~55℃ | ||
44,723,090 VND | 1 Piece(s) | 7 Day(s) | 8 Levels (The Darkest 5 cd) | FLASH EPROM 8MB | SRAM 128KB | - | 2 | 0~50℃ |
Loading...Tải…
Type | Half-Mounting | Monitor screen | TFT | Monitor screen size(Inch) | 5.7" |
---|---|---|---|---|---|
Maximum Compatible Resolution | 320x240(QVGA) | Display color(colors) | Color (65,536 or more colors) | Frame color | Gray |
Input Voltage | DC24V | Multi-language support | Available | Protection function (environmentally resistant) | Available |
Representative Standard | CE / UL / CUL | Dimension height(mm) | 137 | Dimension width(mm) | 169.5 |
Dimension depth(mm) | 59.5 | Display color | 65,536 colors (no flashing) / 16,384 colors (flashing) | Touch panel method | Analog Resistive Membrane Type |
Touch panel resolution | 1,024×1,024 | Control memory (variable area) | SRAM 64KB | Clock precision | ±65 sec/month(Error in no-power supply system at room temperature) |
Ethernet (LAN) | IEEE802.3i/IEEE802.3u, 10BASE-T/100BASE-TX, Connector: Modular jack (RJ-45) X 1 | Serial (COM1) | Jibo Synchronization: RS-232C, Data length: 7/8 bit, Stop bit: 1/2 bit, parity: None/even/odd, transmission speed: 2,400 to 115,200 bps, 187, 500 bps, Connector: D-Sub 9 pin plug | Serial (COM2) | Jibo Synchronization: RS-422/485, Data length: 7/8 bit, Stop bit: 1/2 bit, parity: None/even/odd, transmission speed: 2,400 to 115,200 bps, 187, 500 bps, Connector: D-Sub 9 pin plug |
USB(Type A) | USB 2.0 Connector: Type A x 1, Power supply voltage: 5 VDC ±5%, Maximum Output Current: 500 mA, maximum Communication distance: 5 m | USB(mini B) | USB 2.0 Connector: mini B x 1, maximum communication distance: 5 m | Voltage Tolerance | DC19.2~28.8V |
Allowable instantaneous power failure time | 5 ms or less | Power Consumption | 10.5 W or less | Inrush current | 30 A or less |
Operating Usable Dimensions(mm) | W115.2×H86.4mm | Panel cut dimensions | W156 x H123. 5 mm, Panel cut dimensions: 1.6–5 mm | Backlight | White LED (exchange with Send & Back method) |
Backlight Life | 50,000 hours or more (ambient temperature 25°C, continuous lighting, time until back light brightness becomes 50%) | Display character type | Japanese, English, Chinese (Simplified), Chinese (Traditional), Korean, Cyrillic, Thai | Display String Size | Standard font: 8 x 8 pixels, 8 x 16 pixels, 16 x 16 pixels, 32 x 32 pixels, stroke fonts: 6 to 127 pixels, image font: 8 to 72 pixels |
Enlarged display | Standard font: 1 to 8 times in width, 1 to 8 times in depth | The number of characters to display | Quarter Square English and Number Characters (8 x 8 pixels) -40 characters x 30 lines, Half Square English and Number Characters (8 x 16 pixels) -40 characters x 15 lines, Chinese Characters (16 x 16 pixels) -20 characters x 15 lines, Chinese Characters (32 x 32 pixels) -10 characters x 7 lines | Touch panel life | 1 million times or more |
Safety standards other than Japan | UL, cUL, CE, PC, V, K | Ship specification | ABS, BV, DNV, GL, LR, NK, RINA | Dielectric strength | 1,000 VAC 20 mA for 1 minute (between charge terminal and FG terminal) |
Insulation resistance | 500 VDC 10 MΩ or more (between charging terminal and FG terminal) | Preserving Ambient Temperature(℃) | -20~60℃ | Operating Ambient Humidity(%RH) | 10-90% RH (without Condensation, for Wet-Bulb Temperature or less 39°C) |
Ambient humidity(%RH) | 10-90% RH (without Condensation, for Wet-Bulb Temperature or less 39°C) | Dust | 0.1 mg/m³ or less(Non-existence of conductive dust) | Pollution degree | Pollution degree 2 |
Corrosive gas | No corrosive gas | Pressure resistant (altitude used) | 800-1,114 hPa (Sea level 2,000 m or less) | Vibration resistant | 5 to 9 Hz according to JIS B 3502, IEC/EN61131-2, Single amplitude: 3.5 mm 9–150 Hz, Fixed speed: 9.8 m/s² 10 cycles in each direction of X, Y, Z (about 100 minutes) |
Impact resistance | JIS B 3502, IEC/EN61131-2 compliant with147 m/s² X, Y, Z 3 directions each 3 times | Noise resistant | Noise voltage: 1,000 Vp-p, pulse width: 1 μs, plus conversion time: 1 ns (by noise simulator) | Electrostatic resistant discharge | Contact discharge method: 6 kV (IEC/EN61000-4-2 Level 3) |
Grounding | Feature Installation: Class D ground (common to SG-FG) | Protection structure | IP65f NEMA #250 TYPE 4 X/13 (Front of Panel Mount) | Cooling system | Natural air cooling |
Weight(kg) | 0.8 kg or less (Only the main body can be used) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy