(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Knob shape | Others | Model name | SLIDE type | Operating Force | 4.9N max. |
---|---|---|---|---|---|
Lifespan | 1,000 times | Rating | DC24V 25㎃ | Insulation resistance | 100 MΩ or more |
Withstand Voltage | 300 VAC for 1 min | Type | TUBE type | Feature | Ultramicro-sized internal instruments that allow for the ultramicro size of HALF PITCH (p=1.27 mm), high-density mounting available (41.9% of the area compared to our 8 poles), heat resistance enhanced by use of engineering plastics, contacts conforming to with gold plating standard specification, automatic mounting REFLOW and cleaning available through SMT (by taping), automatic mounting that can be handled with TAPE, TUBE, etc. (in accordance with 300 mℓ SOP) |
Contact Resistance | 100 MΩ or less | Operating Temperature Range(℃) | -30~+85 |
Please check the type/dimensions/specifications of the part KHS-22C in the Half Pitch Deep Switch (KHS) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KHS-22C trong chuỗi Half Pitch Deep Switch (KHS).
Part Number |
---|
KHS-102C |
KHS-62C |
KHS-82C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Number of Poles |
---|---|---|---|---|---|
270,961 VND | 1 Piece(s) | 5 Day(s) | 10 | ||
259,804 VND | 1 Piece(s) | 5 Day(s) | 6 | ||
263,534 VND | 1 Piece(s) | 5 Day(s) | 8 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy