(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
KSP-02SC |
KSP-04SC |
KSP-05SC |
KSP-06SC |
KSP-07SC |
KSP-08SC |
KSP-10SC |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Number of Poles |
---|---|---|---|---|---|
246,367 VND | 1 Piece(s) | 5 Day(s) | 2 | ||
247,355 VND | 1 Piece(s) | 5 Day(s) | 4 | ||
248,309 VND | 1 Piece(s) | 5 Day(s) | 5 | ||
248,648 VND | 1 Piece(s) | 5 Day(s) | 6 | ||
248,801 VND | 1 Piece(s) | 5 Day(s) | 7 | ||
250,744 VND | 1 Piece(s) | 5 Day(s) | 8 | ||
252,685 VND | 1 Piece(s) | 5 Day(s) | 10 |
Loading...Tải…
Terminal shape | Others | Knob shape | Piano | Operating Force | 9.8N max.(1Kgf max.) |
---|---|---|---|---|---|
Stroke(m/m) | 1.3 | Lifespan | Can be opened and closed after 1,000 times operations at no load / DC. Operates 1,000 times with a resistive load of 5 V 10 mA | Rating | Conduction current 1 A max. (NONE SWITCHING) / Opening/closing guaranteed current 01 μA (1 mV) min. (SWITCHING) DC. 5 V 10 mA |
Initial contact resistance | DC. Less than 50 MΩ at 2 V 10 mA contact resistance | Insulation resistance | DC. 100 V Insulation resistance meter 100 MΩ or more between copper terminals, 100 MΩ or more between copper terminals | Withstand Voltage | AC.300 V for 1 min |
Contact pressure(Kg/㎟) | 200 | ON/OFF type | ON type | Contact Resistance | 50 MΩ or less |
Operating Temperature Range(℃) | -30~+85 | Material | PPS UL-94V-O | Specification | Brown |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy