(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Circuit Configuration | Single phase | Rated Current(A) | 6 | Mounting Method | Screw Fixing |
---|---|---|---|---|---|
Wiring Method | Screw Fixing | Representative Standard | CE / UL / CUL | Dimension vertical(mm) | 42±0.2 |
Dimension width(mm) | 69±0.5 | Dimension depth(mm) | 25±0.5 | Rated Voltage | 250V Max |
Leakage current | 0.5mA Max | Temperature Increase | 40℃ | Operating temperature range(℃) | -25 ~ +85 |
Tolerance | ±0.5 | Usage | Industrial equipment, personal computers and peripherals, digital equipment | Frequency(Hz) | 50/60 |
Voltage drop | 1V/Phase Max | Withstand Voltage | 1,500VAC(at cut off current 20mA/1Min) | Insulation resistance | 300MΩ Min(500VDC/1Min) |
Storage Temperature range | -25~100℃, 20%~90% RH(Non condensing) |
Please check the type/dimensions/specifications of the part SN-M6H-CM in the Noise Filter (SN-M Series) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SN-M6H-CM trong chuỗi Noise Filter (SN-M Series).
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy