(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Noise Filter (SN-E Series)

Noise Filter (SN-E Series)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      473,759VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SN-E5H-CM
SN-E6H-CM
SN-E10H-CM
SN-E15H-CM
SN-E20H-CM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRated Current
(A)
DC Resistance

473,759 VND

1 Piece(s) 5 Day(s) 5150

476,533 VND

1 Piece(s) 5 Day(s) 6150

488,244 VND

1 Piece(s) 4 Day(s) 1030

494,098 VND

1 Piece(s) 4 Day(s) 1525

503,037 VND

1 Piece(s) 4 Day(s) 2020

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Circuit Configuration Single phase Mounting Method Screw Fixing Wiring Method Screw Fixing
Representative Standard CE / UL / CUL Dimension vertical(mm) 50±0.5 Dimension width(mm) 101
Dimension depth(mm) 30 Rated Voltage 250V Max Leakage current 0.5mA Max
Temperature Increase 40℃ Operating temperature range(℃) -25 ~ +85 Tolerance ±0.5
Usage Industrial equipment, personal computers and peripherals, digital equipment Frequency(Hz) 50/60 Voltage drop 1V/Phase Max
Withstand Voltage 1,500VAC(at cut off current 20mA/1Min) Insulation resistance 300MΩ Min(500VDC/1Min) Weight(g) 200