(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・AC Fan Motor for Cooling.
・Related Keywords: ORIENT, Orient, Fan, ACFan,
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Size | Thickness | Representative Standard | (Terminal Leadwire) PAR NO. Terminal Leadwire | BEARING System | RATED VOLTAGE (V) | Freg (Hz) | Air Flow (CFM) | SPEED (rpm) | NOISE LEVEL (dB-A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
614,421 VND | 1 Piece(s) | 8 Day(s) | 120x120 | 25mm | CE | 1225HA1BAT (L) | Ball | 110 / 120 | 50 / 60 | 60 / 76 | 2300 / 2800 | 40 / 44 | ||
543,539 VND | 1 Piece(s) | 8 Day(s) | 120x120 | 25mm | CE | 1225HA1SAT (L) | Sleeve | 110 / 120 | 50 / 60 | 60 / 76 | 2300 / 2800 | 40 / 44 | ||
632,704 VND | 1 Piece(s) | 4 Day(s) | 120x120 | 25mm | CE / UL / TUV | - | - | - | - | - | - | - | ||
505,571 VND | 1 Piece(s) | 4 Day(s) | 120x120 | 25mm | CE / UL / TUV | - | - | - | - | - | - | - | ||
678,405 VND | 1 Piece(s) | 8 Day(s) | 120x120 | 38mm | CE | 1238HA1BAT (L) | Ball | 110 / 120 | 50 / 60 | 84 / 100 | 2600 / 3000 | 45 / 51 | ||
607,521 VND | 1 Piece(s) | 5 Day(s) | 120x120 | 38mm | CE / UL / TUV | - | - | - | - | - | - | - | ||
678,405 VND | 1 Piece(s) | 4 Day(s) | 120x120 | 38mm | CE / UL / TUV | - | - | - | - | - | - | - | ||
607,521 VND | 1 Piece(s) | 4 Day(s) | 120x120 | 38mm | CE / UL / TUV | - | - | - | - | - | - | - | ||
1,185,517 VND | 1 Piece(s) | 9 Day(s) | Others | 38mm | CE | 1538HA2BAT (L) | Ball | 220 / 240 | 50 / 60 | 72 / 85 | 2600 / 3000 | 45 / 50 | ||
1,099,476 VND | 1 Piece(s) | 8 Day(s) | 172x150 | 51mm | CE | 1725HA2BAT (L) | Ball | 110 / 120 | 50 / 60 | 190 / 210 | 2700 / 3100 | 53 / 59 | ||
990,836 VND | 1 Piece(s) | 4 Day(s) | Others | 40 mm or more | CE / UL / TUV | - | - | - | - | - | - | - | ||
4,770,358 VND | 1 Piece(s) | 8 Day(s) | Others | Others | CE | 2509HA1BAT (L) | Ball | 110 / 120 | 50 / 60 | 510 / 600 | 1450 / 1850 | 48 / 56 | ||
4,770,358 VND | 1 Piece(s) | 8 Day(s) | Others | Others | CE | 2509HA2BAT (L) | Ball | 220 / 240 | 50 / 60 | 510 / 600 | 1450 / 1850 | 48 / 56 | ||
565,908 VND | 1 Piece(s) | 8 Day(s) | 80x80 | 25mm | CE | 8025HA1BAL | Ball | 110 / 120 | 50 / 60 | 21 / 23 | 1700 / 2200 | 29 / 33 | ||
495,025 VND | 1 Piece(s) | 8 Day(s) | 80x80 | 25mm | CE | 8025HA1SAL | Sleeve | 110 / 120 | 50 / 60 | 21 / 23 | 1700 / 2200 | 29 / 33 | ||
565,908 VND | 1 Piece(s) | 8 Day(s) | 80x80 | 25mm | CE | 8025HA2BAL | Ball | 220 / 240 | 50 / 60 | 21 / 23 | 1700 / 2200 | 29 / 33 | ||
495,025 VND | 1 Piece(s) | 4 Day(s) | 80x80 | 25mm | CE / UL / TUV | - | - | - | - | - | - | - | ||
576,454 VND | 1 Piece(s) | 8 Day(s) | 92x92 | 25mm | CE | 9225HA1BAT (L) | Ball | 110 / 120 | 50 / 60 | 30 / 36 | 1700 / 2200 | 35 / 37 | ||
505,571 VND | 1 Piece(s) | 8 Day(s) | 92x92 | 25mm | CE | 9225HA1SAT (L) | Sleeve | 110 / 120 | 50 / 60 | 30 / 36 | 1700 / 2200 | 35 / 37 | ||
502,276 VND | 1 Piece(s) | 4 Day(s) | 92x92 | 25mm | CE / UL / TUV | - | - | - | - | - | - | - | ||
505,571 VND | 1 Piece(s) | 4 Day(s) | 92x92 | 25mm | CE / UL / TUV | - | - | - | - | - | - | - |
Loading...Tải…
Type | AC fan | Sensor output | None | Properties | Standard (universal) |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy