(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Electronic Motor Protection Relay (GMP Series) (Part Number)

Electronic Motor Protection Relay (GMP Series)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      535,568VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・Superior reliability as Real-time Data processing and High precision realization.
・It can be applied to the secondary side of the inverter control circuit due to its excellent higher harmonic noise elimination characteristics. (Available for frequency range: 20 to 200 Hz, excluding reversed phase model)
・It is very excellent for protecting the motor due to the inverse characteristic which determines the operation time according to the size of the overcurrent.
・The current setting range is wide, so it can be used more convenient than existing thermal overload relays.
・Brackets for Screw attachment and DIN-Rail are available for 35 mm DIN-Rail Installation.
・It is very convenient because it can be detached and applied to various installation environment.
・Related Keywords: LSIS, LS Industrial Systems Ltd, Magnetic Motor Protection Relay, GMP Series,

 
Part Number
GMP40-2T-1A1B-40A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCoil rated voltage
(V)
Number of Poles Auxiliary Contact Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Type classification Connection method / applicable magnetic contactor Rated Current
(AF)
Operating Time Characteristics Number of Built-in CT (Current transformer) Operating power
(V)
Return (reset) Method / time Inverter secondary side use Protection function Remarks Operation Time Setting Rate of change

761,478 VND

1 Piece(s) 19 Day(s) AC100~260V26aCE / UL385387.5Through typeDirect connection, terminal connection, through type / MC-32a, 40a40Inverse time2 Pieces (R, T Phases) or 3 PiecesAC 100~260Manual/Electrical Return (Standard)AvailableOver Current, phase loss, restraint---

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Relay Operating Method Others

Please check the type/dimensions/specifications of the part GMP40-2T-1A1B-40A in the Electronic Motor Protection Relay (GMP Series) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần GMP40-2T-1A1B-40A trong chuỗi Electronic Motor Protection Relay (GMP Series).

Products like this...

Part Number
GMP22-2P-SOL-1C-1.5A
GMP22-2P-SOL-1C-22A
GMP22-2P-SOL-1C-5A
GMP40-3P-SOL-1A1B-20A
GMP40-3P-SOL-1A1B-40A
GMP40-3PR-SOL-1A1B-20A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCoil rated voltage
(V)
Number of Poles Auxiliary Contact Representative Standard Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Type classification Connection method / applicable magnetic contactor Rated Current
(AF)
Operating Time Characteristics Number of Built-in CT (Current transformer) Operating power
(V)
Return (reset) Method / time Inverter secondary side use Protection function Remarks Operation Time Setting Rate of change

750,974 VND

1 Piece(s) 19 Day(s) AC110/220V22aCE / UL71.24433Series typeDirect connection, terminal connection, through type / MC-9b, 12b, 18b, 22b1.5Inverse time2 Pieces (R, T Phases) or 3 PiecesAC 100~260Manual/Electrical Return (Standard)AvailableOver Current, phase loss, restraint---

750,974 VND

1 Piece(s) 19 Day(s) AC110/220V22aCE / UL71.24433Series typeDirect connection, terminal connection, through type / MC-9b, 12b, 18b, 22b22Inverse time2 Pieces (R, T Phases) or 3 PiecesAC 100~260Manual/Electrical Return (Standard)AvailableOver Current, phase loss, restraint---

750,974 VND

1 Piece(s) 19 Day(s) AC110/220V22aCE / UL71.24433Series typeDirect connection, terminal connection, through type / MC-9b, 12b, 18b, 22b5Inverse time2 Pieces (R, T Phases) or 3 PiecesAC 100~260Manual/Electrical Return (Standard)AvailableOver Current, phase loss, restraint---

1,015,841 VND

1 Piece(s) 19 Day(s) AC100~260V36aCE / UL785343Series typeDirect connection, terminal connection, through type / MC-32a, 40a20Inverse time2 Pieces (R, T Phases) or 3 PiecesAC 100~260Manual/Electrical Return (Standard)AvailableOver Current, phase loss, restraint, unbalance---

1,015,841 VND

1 Piece(s) 19 Day(s) AC100~260V36aCE / UL785343Series typeDirect connection, terminal connection, through type / MC-32a, 40a40Inverse time2 Pieces (R, T Phases) or 3 PiecesAC 100~260Manual/Electrical Return (Standard)AvailableOver Current, phase loss, restraint, unbalance---

1,015,841 VND

1 Piece(s) 19 Day(s) AC100~260V36aCE / UL785343Series typeDirect connection, terminal connection, through type / MC-32a, 40a20Inverse time2 Pieces (R, T Phases) or 3 PiecesAC 100~260Manual/Electrical Return (Standard)-Over Current, phase, restraint, unbalance, inverse---