(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Auxiliary Contact | Representative Standard | Type classification | Rated Current (AF) | Protection function |
---|---|---|---|---|---|---|---|---|---|
2,740,950 VND | 1 Piece(s) | 19 Day(s) | 2a1b | CE / UL | Terminal type Standard type | 6 | Over Current, phase loss, unbalance, reverse phase, (Stall Lock), under Current, alarm setting | ||
2,740,950 VND | 1 Piece(s) | 19 Day(s) | 2a1b | CE / UL | Terminal type Standard type | 36 | Over Current, phase loss, unbalance, reverse phase, (Stall Lock), under Current, alarm setting | ||
2,740,950 VND | 1 Piece(s) | 19 Day(s) | 2a1b | CE / UL | Terminal type Standard type | 60 | Over Current, phase loss, unbalance, reverse phase, (Stall Lock), under Current, alarm setting | ||
2,864,175 VND | 1 Piece(s) | 19 Day(s) | 2a1b | CE / UL | Terminal type instant short circuit protection | 6 | Over Current, phase loss, unbalance, reverse phase, (Stall Lock), under Current, instantaneous short circuit | ||
2,864,175 VND | 1 Piece(s) | 19 Day(s) | 2a1b | CE / UL | Terminal type instant short circuit protection | 36 | Over Current, phase loss, unbalance, reverse phase, (Stall Lock), under Current, instantaneous short circuit | ||
3,670,340 VND | 1 Piece(s) | 19 Day(s) | 2b | CE / UL | Terminal type grounding protection | 6 | Over Current, Phase loss, Unbalance, Reverse phase, (Stall Lock), under Current, Ground fault | ||
3,670,340 VND | 1 Piece(s) | 19 Day(s) | 2b | CE / UL | Terminal type grounding protection | 36 | Over Current, Phase loss, Unbalance, Reverse phase, (Stall Lock), under Current, Ground fault | ||
3,670,340 VND | 1 Piece(s) | 19 Day(s) | 2b | CE / UL | Terminal type grounding protection | 60 | Over Current, Phase loss, Unbalance, Reverse phase, (Stall Lock), under Current, Ground fault | ||
2,740,950 VND | 1 Piece(s) | 19 Day(s) | 2a1b | - | Terminal type Standard type | 6 | Over Current, phase loss, unbalance, reverse phase, (Stall Lock), under Current, alarm setting | ||
2,740,950 VND | 1 Piece(s) | 19 Day(s) | 2a1b | - | Terminal type Standard type | 36 | Over Current, phase loss, unbalance, reverse phase, (Stall Lock), under Current, alarm setting | ||
2,740,950 VND | 1 Piece(s) | 19 Day(s) | 2a1b | - | Terminal type Standard type | 60 | Over Current, phase loss, unbalance, reverse phase, (Stall Lock), under Current, alarm setting | ||
3,670,340 VND | 1 Piece(s) | 19 Day(s) | Others | - | Terminal type grounding protection | 6 | Over Current, Phase loss, Unbalance, Reverse phase, (Stall Lock), under Current, Ground fault | ||
3,670,340 VND | 1 Piece(s) | 19 Day(s) | Others | - | Terminal type grounding protection | 36 | Over Current, Phase loss, Unbalance, Reverse phase, (Stall Lock), under Current, Ground fault | ||
3,670,340 VND | 1 Piece(s) | 19 Day(s) | Others | - | Terminal type grounding protection | 60 | Over Current, Phase loss, Unbalance, Reverse phase, (Stall Lock), under Current, Ground fault | ||
2,740,950 VND | 1 Piece(s) | 19 Day(s) | 2a1b | CE / UL | Terminal type Standard type | 6 | Over Current, phase loss, unbalance, reverse phase, (Stall Lock), under Current, alarm setting | ||
2,740,950 VND | 1 Piece(s) | 19 Day(s) | 2a1b | CE / UL | Terminal type Standard type | 36 | Over Current, phase loss, unbalance, reverse phase, (Stall Lock), under Current, alarm setting | ||
2,740,950 VND | 1 Piece(s) | 19 Day(s) | 2a1b | CE / UL | Terminal type Standard type | 60 | Over Current, phase loss, unbalance, reverse phase, (Stall Lock), under Current, alarm setting | ||
3,670,340 VND | 1 Piece(s) | 19 Day(s) | 6a | CE / UL | Terminal type grounding protection | 6 | Over Current, Phase loss, Unbalance, Reverse phase, (Stall Lock), under Current, Ground fault | ||
3,670,340 VND | 1 Piece(s) | 19 Day(s) | 6a | CE / UL | Terminal type grounding protection | 36 | Over Current, Phase loss, Unbalance, Reverse phase, (Stall Lock), under Current, Ground fault | ||
3,670,340 VND | 1 Piece(s) | 19 Day(s) | 6a | CE / UL | Terminal type grounding protection | 60 | Over Current, Phase loss, Unbalance, Reverse phase, (Stall Lock), under Current, Ground fault |
Loading...Tải…
Type | Relay | Operating Method | Others | Coil rated voltage(V) | AC110/220V |
---|---|---|---|---|---|
Number of Poles | 3 | Dimension length(mm) | 70 | Dimension width(mm) | 95 |
Dimension thickness(mm) | 109 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy