(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Thermal Overload Relay (MT type) (Part Number)

Thermal Overload Relay (MT type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      461,101VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
MT-12-2H-0.14A
MT-12-2H-0.21A
MT-12-2H-0.33A
MT-12-2H-0.52A
MT-12-2H-0.82A
MT-12-2H-1.3A
MT-12-2H-2.1A
MT-12-2H-3.3A
MT-12-2H-5A
MT-12-2H-6.5A
MT-12-2H-7.5A
MT-12-2H-8.5A
MT-12-2H-11A
MT-12-2H-15A
MT-12-3D-0.14A
MT-12-3D-0.21A
MT-12-3D-0.33A
MT-12-3D-0.52A
MT-12-3D-0.82A
MT-12-3D-1.3A
MT-12-3D-2.1A
MT-12-3D-3.3A
MT-12-3D-5A
MT-12-3D-6.5A
MT-12-3D-7.5A
MT-12-3D-8.5A
MT-12-3D-11A
MT-12-3D-15A
MT-12-3H-0.14A
MT-12-3H-0.21A
MT-12-3H-0.33A
MT-12-3H-0.52A
MT-12-3H-0.82A
MT-12-3H-1.3A
MT-12-3H-2.1A
MT-12-3H-3.3A
MT-12-3H-5A
MT-12-3H-6.5A
MT-12-3H-7.5A
MT-12-3H-8.5A
MT-12-3H-11A
MT-12-3H-15A
MT-12-3K-0.14A
MT-12-3K-0.21A
MT-12-3K-0.33A
MT-12-3K-0.52A
MT-12-3K-0.82A
MT-12-3K-1.3A
MT-12-3K-2.1A
MT-12-3K-3.3A
MT-12-3K-5A
MT-12-3K-6.5A
MT-12-3K-7.5A
MT-12-3K-8.5A
MT-12-3K-11A
MT-12-3K-15A
MT-32-2H-0.14A
MT-32-2H-0.21A
MT-32-2H-0.33A
MT-32-2H-0.52A
MT-32-2H-0.82A
MT-32-2H-1.3A
MT-32-2H-2.1A
MT-32-2H-3.3A
MT-32-2H-5A
MT-32-2H-6.5A
MT-32-2H-7.5A
MT-32-2H-8.5A
MT-32-2H-11A
MT-32-2H-15A
MT-32-2H-19A
MT-32-2H-21.5A
MT-32-2H-27A
MT-32-2H-34A
MT-32-3D-0.14A
MT-32-3D-0.21A
MT-32-3D-0.33A
MT-32-3D-0.52A
MT-32-3D-0.82A
MT-32-3D-1.3A
MT-32-3D-2.1A
MT-32-3D-3.3A
MT-32-3D-5A
MT-32-3D-6.5A
MT-32-3D-7.5A
MT-32-3D-8.5A
MT-32-3D-11A
MT-32-3D-15A
MT-32-3D-19A
MT-32-3D-21.5A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Type classification TOR set Current
(A)
Electric current set-up range
(A)
Weight
(kg)
Rated Current
(AF)

461,101 VND

1 Piece(s) 19 Day(s) 63.74573.2Standard Type (2 devices)0.140.1~180.112AF

461,101 VND

1 Piece(s) 19 Day(s) 63.74573.2Standard Type (2 devices)0.210.1~180.112AF

461,101 VND

1 Piece(s) 19 Day(s) 63.74573.2Standard Type (2 devices)0.330.1~180.112AF

461,101 VND

1 Piece(s) 19 Day(s) 63.74573.2Standard Type (2 devices)0.520.1~180.112AF

461,101 VND

1 Piece(s) 19 Day(s) 63.74573.2Standard Type (2 devices)0.820.1~180.112AF

461,101 VND

1 Piece(s) 19 Day(s) 63.74573.2Standard Type (2 devices)1.30.1~180.112AF

461,101 VND

1 Piece(s) 19 Day(s) 63.74573.2Standard Type (2 devices)2.10.1~180.112AF

461,101 VND

1 Piece(s) 19 Day(s) 63.74573.2Standard Type (2 devices)3.30.1~180.112AF

461,101 VND

1 Piece(s) 19 Day(s) 63.74573.2Standard Type (2 devices)50.1~180.112AF

461,101 VND

1 Piece(s) 19 Day(s) 63.74573.2Standard Type (2 devices)6.50.1~180.112AF

461,101 VND

1 Piece(s) 19 Day(s) 63.74573.2Standard Type (2 devices)7.50.1~180.112AF

461,101 VND

1 Piece(s) 19 Day(s) 63.74573.2Standard Type (2 devices)8.50.1~180.112AF

461,101 VND

1 Piece(s) 19 Day(s) 63.74573.2Standard Type (2 devices)110.1~180.112AF

461,101 VND

1 Piece(s) 19 Day(s) 63.74573.2Standard Type (2 devices)15A0.1~180.112AF

945,773 VND

1 Piece(s) 19 Day(s) 63.74573.2Locomotive type0.140.1~180.112AF

945,773 VND

1 Piece(s) 19 Day(s) 63.74573.2Locomotive type0.210.1~180.112AF

945,773 VND

1 Piece(s) 19 Day(s) 63.74573.2Locomotive type0.330.1~180.112AF

945,773 VND

1 Piece(s) 19 Day(s) 63.74573.2Locomotive type0.520.1~180.112AF

945,773 VND

1 Piece(s) 19 Day(s) 63.74573.2Locomotive type0.820.1~180.112AF

945,773 VND

1 Piece(s) 19 Day(s) 63.74573.2Locomotive type1.30.1~180.112AF

945,773 VND

1 Piece(s) 19 Day(s) 63.74573.2Locomotive type2.10.1~180.112AF

945,773 VND

1 Piece(s) 19 Day(s) 63.74573.2Locomotive type3.30.1~180.112AF

945,773 VND

1 Piece(s) 19 Day(s) 63.74573.2Locomotive type50.1~180.112AF

945,773 VND

1 Piece(s) 19 Day(s) 63.74573.2Locomotive type6.50.1~180.112AF

945,773 VND

1 Piece(s) 19 Day(s) 63.74573.2Locomotive type7.50.1~180.112AF

945,773 VND

1 Piece(s) 19 Day(s) 63.74573.2Locomotive type8.50.1~180.112AF

945,773 VND

1 Piece(s) 19 Day(s) 63.74573.2Locomotive type110.1~180.112AF

945,773 VND

1 Piece(s) 19 Day(s) 63.74573.2Locomotive type15A0.1~180.112AF

474,044 VND

1 Piece(s) 19 Day(s) 63.74573.2Standard Type (3 devices)0.140.1~180.112AF

474,044 VND

1 Piece(s) 19 Day(s) 63.74573.2Standard Type (3 devices)0.210.1~180.112AF

474,044 VND

1 Piece(s) 19 Day(s) 63.74573.2Standard Type (3 devices)0.330.1~180.112AF

474,044 VND

1 Piece(s) 19 Day(s) 63.74573.2Standard Type (3 devices)0.520.1~180.112AF

474,044 VND

1 Piece(s) 19 Day(s) 63.74573.2Standard Type (3 devices)0.820.1~180.112AF

474,044 VND

1 Piece(s) 19 Day(s) 63.74573.2Standard Type (3 devices)1.30.1~180.112AF

474,044 VND

1 Piece(s) 19 Day(s) 63.74573.2Standard Type (3 devices)2.10.1~180.112AF

474,044 VND

1 Piece(s) 19 Day(s) 63.74573.2Standard Type (3 devices)3.30.1~180.112AF

474,044 VND

1 Piece(s) 19 Day(s) 63.74573.2Standard Type (3 devices)50.1~180.112AF

474,044 VND

1 Piece(s) 19 Day(s) 63.74573.2Standard Type (3 devices)6.50.1~180.112AF

474,044 VND

1 Piece(s) 19 Day(s) 63.74573.2Standard Type (3 devices)7.50.1~180.112AF

474,044 VND

1 Piece(s) 19 Day(s) 63.74573.2Standard Type (3 devices)8.50.1~180.112AF

474,044 VND

1 Piece(s) 19 Day(s) 63.74573.2Standard Type (3 devices)110.1~180.112AF

474,044 VND

1 Piece(s) 19 Day(s) 63.74573.2Standard Type (3 devices)15A0.1~180.112AF

528,594 VND

1 Piece(s) 19 Day(s) 63.74573.2Image type0.140.1~180.112AF

528,594 VND

1 Piece(s) 19 Day(s) 63.74573.2Image type0.210.1~180.112AF

528,594 VND

1 Piece(s) 19 Day(s) 63.74573.2Image type0.330.1~180.112AF

528,594 VND

1 Piece(s) 19 Day(s) 63.74573.2Image type0.520.1~180.112AF

528,594 VND

1 Piece(s) 19 Day(s) 63.74573.2Image type0.820.1~180.112AF

528,594 VND

1 Piece(s) 19 Day(s) 63.74573.2Image type1.30.1~180.112AF

528,594 VND

1 Piece(s) 19 Day(s) 63.74573.2Image type2.10.1~180.112AF

528,594 VND

1 Piece(s) 19 Day(s) 63.74573.2Image type3.30.1~180.112AF

528,594 VND

1 Piece(s) 19 Day(s) 63.74573.2Image type50.1~180.112AF

528,594 VND

1 Piece(s) 19 Day(s) 63.74573.2Image type6.50.1~180.112AF

528,594 VND

1 Piece(s) 19 Day(s) 63.74573.2Image type7.50.1~180.112AF

528,594 VND

1 Piece(s) 19 Day(s) 63.74573.2Image type8.50.1~180.112AF

528,594 VND

1 Piece(s) 19 Day(s) 63.74573.2Image type110.1~180.112AF

528,594 VND

1 Piece(s) 19 Day(s) 63.74573.2Image type15A0.1~180.112AF

565,839 VND

1 Piece(s) 19 Day(s) 904575Standard Type (2 devices)0.140.1~400.1732AF

565,839 VND

1 Piece(s) 19 Day(s) 904575Standard Type (2 devices)0.210.1~400.1732AF

565,839 VND

1 Piece(s) 19 Day(s) 904575Standard Type (2 devices)0.330.1~400.1732AF

565,839 VND

1 Piece(s) 19 Day(s) 904575Standard Type (2 devices)0.520.1~400.1732AF

565,839 VND

1 Piece(s) 5 Day(s) 904575Standard Type (2 devices)0.820.1~400.1732AF

565,839 VND

1 Piece(s) 5 Day(s) 904575Standard Type (2 devices)1.30.1~400.1732AF

565,839 VND

1 Piece(s) 4 Day(s) 904575Standard Type (2 devices)2.10.1~400.1732AF

565,839 VND

1 Piece(s) 5 Day(s) 904575Standard Type (2 devices)3.30.1~400.1732AF

565,839 VND

1 Piece(s) 5 Day(s) 904575Standard Type (2 devices)50.1~400.1732AF

565,839 VND

1 Piece(s) 5 Day(s) 904575Standard Type (2 devices)6.50.1~400.1732AF

565,839 VND

1 Piece(s) 5 Day(s) 904575Standard Type (2 devices)7.50.1~400.1732AF

565,839 VND

1 Piece(s) 5 Day(s) 904575Standard Type (2 devices)8.50.1~400.1732AF

565,839 VND

1 Piece(s) 5 Day(s) 904575Standard Type (2 devices)110.1~400.1732AF

565,839 VND

1 Piece(s) 5 Day(s) 904575Standard Type (2 devices)15A0.1~400.1732AF

565,839 VND

1 Piece(s) 5 Day(s) 904575Standard Type (2 devices)190.1~400.1732AF

565,839 VND

1 Piece(s) 5 Day(s) 904575Standard Type (2 devices)21.50.1~400.1732AF

565,839 VND

1 Piece(s) 5 Day(s) 904575Standard Type (2 devices)270.1~400.1732AF

565,839 VND

1 Piece(s) 4 Day(s) 904575Standard Type (2 devices)340.1~400.1732AF

1,199,360 VND

1 Piece(s) 19 Day(s) 904575Locomotive type0.140.1~400.1732AF

1,199,360 VND

1 Piece(s) 19 Day(s) 904575Locomotive type0.210.1~400.1732AF

1,199,360 VND

1 Piece(s) 19 Day(s) 904575Locomotive type0.330.1~400.1732AF

1,199,360 VND

1 Piece(s) 19 Day(s) 904575Locomotive type0.520.1~400.1732AF

1,199,360 VND

1 Piece(s) 19 Day(s) 904575Locomotive type0.820.1~400.1732AF

1,199,360 VND

1 Piece(s) 19 Day(s) 904575Locomotive type1.30.1~400.1732AF

1,199,360 VND

1 Piece(s) 19 Day(s) 904575Locomotive type2.10.1~400.1732AF

1,199,360 VND

1 Piece(s) 19 Day(s) 904575Locomotive type3.30.1~400.1732AF

1,199,360 VND

1 Piece(s) 19 Day(s) 904575Locomotive type50.1~400.1732AF

1,199,360 VND

1 Piece(s) 19 Day(s) 904575Locomotive type6.50.1~400.1732AF

1,199,360 VND

1 Piece(s) 19 Day(s) 904575Locomotive type7.50.1~400.1732AF

1,199,360 VND

1 Piece(s) 19 Day(s) 904575Locomotive type8.50.1~400.1732AF

1,199,360 VND

1 Piece(s) 19 Day(s) 904575Locomotive type110.1~400.1732AF

1,199,360 VND

1 Piece(s) 19 Day(s) 904575Locomotive type15A0.1~400.1732AF

1,199,360 VND

1 Piece(s) 19 Day(s) 904575Locomotive type190.1~400.1732AF

1,199,360 VND

1 Piece(s) 19 Day(s) 904575Locomotive type21.50.1~400.1732AF

Loading...Tải…

Basic InformationThông tin cơ bản

Type Relay Operating Method Others Coil rated voltage(V) 690V
Number of Poles 3 Auxiliary Contact 6a Representative Standard CE / UL
Rated Operating Voltage (Ue)(V) 690 Rated Insulation Voltage (Ui)(V) 690 Rated impulse withstand voltage (Uimp)(kV) 6
Trip class 10A, 20 Rated current (Ith)(A) 5A