(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Earth Leakage Circuit Breaker EBS Series (Part Number)

Earth Leakage Circuit Breaker EBS Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,782,675VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Features】
・Compatibility and differentiated design
・100% attachment compatibility with the existing Meta-MEC
・Differentiated exterior design
・Exterior dimensions of MCCB and ELCB equalized
・Improved selective break and protective coordination performance
・Increased usability by combined use of selective break and protective coordination with large capacity of Susol / Meta-MEC
・Ics = 100% Icu
・Related Keywords: LSIS, LSIS Co., Ltd., Earth Leakage Circuit Breaker EBS Series, ,

 
Part Number
EBS103C-60A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngAmpere frame AF Rated block capacity AC 200 V
(kA)
Rated block capacity AC 400 V
(kA)
Number of Poles Rated Current
(A)
rate sensitivity current
(mA)
Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Protection function Rated impulse voltage (Uimp)
(kV)
Operating Time (Earth Leakage Circuit Break)
(sec)
Over Current Trip Method Instantaneous Trip Characteristics Endurance life Weight
(kg)
Protective Function Rated Impulse Voltage(Uimp)
(kV)
Operating Hours(Short Circuit Breaking)
(sec)
Overcurrent Trip Mode Instantaneous Trip Operating Characteristics Service Life Weight
(kg)

3,734,210 VND

1 Piece(s) 19 Day(s) 100AF~199AF8537360100/200/500CE / CCC1559082Short Circuit, Overload, Instantaneous and Short Circuit Current6Within 0.1Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1-------

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Rated Operating Voltage(V) AC220/460 Mounting Method Screw Fixing Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available
Connection Method Surface type

Please check the type/dimensions/specifications of the part EBS103C-60A in the Earth Leakage Circuit Breaker EBS Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EBS103C-60A trong chuỗi Earth Leakage Circuit Breaker EBS Series.

Products like this...

Part Number
EBS103C-20A
EBS103C-30A
EBS103C-40A
EBS103C-75A
EBS104C-100A
EBS104C-125A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngAmpere frame AF Rated block capacity AC 200 V
(kA)
Rated block capacity AC 400 V
(kA)
Number of Poles Rated Current
(A)
rate sensitivity current
(mA)
Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Protection function Rated impulse voltage (Uimp)
(kV)
Operating Time (Earth Leakage Circuit Break)
(sec)
Over Current Trip Method Instantaneous Trip Characteristics Endurance life Weight
(kg)
Protective Function Rated Impulse Voltage(Uimp)
(kV)
Operating Hours(Short Circuit Breaking)
(sec)
Overcurrent Trip Mode Instantaneous Trip Operating Characteristics Service Life Weight
(kg)

3,734,210 VND

1 Piece(s) 19 Day(s) 100AF~199AF8537320100/200/500CE / CCC1559082Short Circuit, Overload, Instantaneous and Short Circuit Current6Within 0.1Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1-------

3,734,210 VND

1 Piece(s) 19 Day(s) 100AF~199AF8537330100/200/500CE / CCC1559082Short Circuit, Overload, Instantaneous and Short Circuit Current6Within 0.1Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1-------

3,734,210 VND

1 Piece(s) 19 Day(s) 100AF~199AF8537340100/200/500CE / CCC1559082Short Circuit, Overload, Instantaneous and Short Circuit Current6Within 0.1Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1-------

3,734,210 VND

1 Piece(s) 5 Day(s) 100AF~199AF8537375100/200/500CE / CCC1559082Short Circuit, Overload, Instantaneous and Short Circuit Current6Within 0.1Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1-------

4,360,806 VND

1 Piece(s) 5 Day(s) 100AF~199AF100504100100/200/500CE / CCC15512082Short Circuit, Overload, Instantaneous and Short Circuit Current6Within 0.1Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1.2-------

4,360,806 VND

1 Piece(s) 5 Day(s) 100AF~199AF100504125100/200/500CE / CCC15512082Short Circuit, Overload, Instantaneous and Short Circuit Current6Within 0.1Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1.2-------