(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
・Compatibility and differentiated design
・100% attachment compatibility with the existing Meta-MEC
・Differentiated exterior design
・Exterior dimensions of MCCB and ELCB equalized
・Improved selective break and protective coordination performance
・Increased usability by combined use of selective break and protective coordination with large capacity of Susol / Meta-MEC
・Ics = 100% Icu
・Related Keywords: LSIS, LSIS Co., Ltd., Earth Leakage Circuit Breaker EBS Series, ,
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Ampere frame AF | Rated block capacity AC 200 V (kA) | Rated block capacity AC 400 V (kA) | Number of Poles | Rated Current (A) | rate sensitivity current (mA) | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Protection function | Rated impulse voltage (Uimp) (kV) | Operating Time (Earth Leakage Circuit Break) (sec) | Over Current Trip Method | Instantaneous Trip Characteristics | Endurance life | Weight (kg) | Protective Function | Rated Impulse Voltage(Uimp) (kV) | Operating Hours(Short Circuit Breaking) (sec) | Overcurrent Trip Mode | Instantaneous Trip Operating Characteristics | Service Life | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,782,675 VND | 1 Piece(s) | 20 Day(s) | 30 AF or less | 30(25) | 14(10) | 3 | 5 | 30 | CE | 130 | 75 | 82 | - | - | - | - | - | - | - | Electrical Short, Overload, Instantaneous and Short Circuit Currents | 6 | Witnin 0.1 | Thermal Magnetic Mode (Thermal-Magnetic, TM) | 400A | 25000 times | 0.7 | ||
1,782,675 VND | 1 Piece(s) | 7 Day(s) | 30 AF or less | 30(25) | 14(10) | 3 | 5 | 100/200/500 | CE | 130 | 75 | 82 | - | - | - | - | - | - | - | Electrical Short, Overload, Instantaneous and Short Circuit Currents | 6 | Witnin 0.1 | Thermal Magnetic Mode (Thermal-Magnetic, TM) | 400A | 25000 times | 0.7 | ||
1,826,750 VND | 1 Piece(s) | 4 Day(s) | 30 AF or less | 30(25) | 14(10) | 3 | 15 | 100/200/500 | CE | 130 | 75 | 82 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 400A | 25,000 times | 0.7 | - | - | - | - | - | - | - | ||
1,826,750 VND | 1 Piece(s) | 4 Day(s) | 30 AF or less | 30(25) | 14(10) | 3 | 20 | 100/200/500 | CE | 130 | 75 | 82 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 400A | 25,000 times | 0.7 | - | - | - | - | - | - | - | ||
1,826,750 VND | 1 Piece(s) | 4 Day(s) | 30 AF or less | 30(25) | 14(10) | 3 | 30 | 100/200/500 | CE | 130 | 75 | 82 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 400A | 25,000 times | 0.7 | - | - | - | - | - | - | - | ||
2,435,987 VND | 1 Piece(s) | 5 Day(s) | 30 AF or less | 30(25) | 14(10) | 4 | 15 | 100/200/500 | CE | 130 | 100 | 82 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 400A | 25,000 times | 0.9 | - | - | - | - | - | - | - | ||
2,435,987 VND | 1 Piece(s) | 5 Day(s) | 30 AF or less | 30(25) | 14(10) | 4 | 20 | 100/200/500 | CE | 130 | 100 | 82 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 400A | 25,000 times | 0.9 | - | - | - | - | - | - | - | ||
2,435,987 VND | 1 Piece(s) | 5 Day(s) | 30 AF or less | 30(25) | 14(10) | 4 | 30 | 100/200/500 | CE | 130 | 100 | 82 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 400A | 25,000 times | 0.9 | - | - | - | - | - | - | - | ||
2,811,240 VND | 1 Piece(s) | 5 Day(s) | 50AF | 35 | 18 | 3 | 15 | 100/200/500 | CE | 130 | 75 | 82 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 12 x In (30 A or less : 400 A) | 25,000 times | 0.7 | - | - | - | - | - | - | - | ||
2,811,240 VND | 1 Piece(s) | 5 Day(s) | 50AF | 35 | 18 | 3 | 20 | 100/200/500 | CE | 130 | 75 | 82 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 12 x In (30 A or less : 400 A) | 25,000 times | 0.7 | - | - | - | - | - | - | - | ||
2,811,240 VND | 1 Piece(s) | 5 Day(s) | 50AF | 35 | 18 | 3 | 30 | 100/200/500 | CE | 130 | 75 | 82 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 12 x In (30 A or less : 400 A) | 25,000 times | 0.7 | - | - | - | - | - | - | - | ||
2,811,240 VND | 1 Piece(s) | 5 Day(s) | 50AF | 35 | 18 | 3 | 40 | 100/200/500 | CE | 130 | 75 | 82 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 12 x In (30 A or less : 400 A) | 25,000 times | 0.7 | - | - | - | - | - | - | - | ||
2,811,240 VND | 1 Piece(s) | 5 Day(s) | 50AF | 35 | 18 | 3 | 50 | 100/200/500 | CE | 130 | 75 | 82 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 12 x In (30 A or less : 400 A) | 25,000 times | 0.7 | - | - | - | - | - | - | - | ||
3,099,837 VND | 1 Piece(s) | 19 Day(s) | 50AF | 35 | 18 | 4 | 15 | 100/200/500 | CE | 130 | 100 | 82 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 12 x In (30 A or less : 400 A) | 25,000 times | 0.9 | - | - | - | - | - | - | - | ||
3,099,837 VND | 1 Piece(s) | 5 Day(s) | 50AF | 35 | 18 | 4 | 20 | 100/200/500 | CE | 130 | 100 | 82 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 12 x In (30 A or less : 400 A) | 25,000 times | 0.9 | - | - | - | - | - | - | - | ||
3,099,837 VND | 1 Piece(s) | 5 Day(s) | 50AF | 35 | 18 | 4 | 30 | 100/200/500 | CE | 130 | 100 | 82 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 12 x In (30 A or less : 400 A) | 25,000 times | 0.9 | - | - | - | - | - | - | - | ||
3,099,837 VND | 1 Piece(s) | 5 Day(s) | 50AF | 35 | 18 | 4 | 40 | 100/200/500 | CE | 130 | 100 | 82 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 12 x In (30 A or less : 400 A) | 25,000 times | 0.9 | - | - | - | - | - | - | - | ||
3,099,837 VND | 1 Piece(s) | 5 Day(s) | 50AF | 35 | 18 | 4 | 50 | 100/200/500 | CE | 130 | 100 | 82 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 12 x In (30 A or less : 400 A) | 25,000 times | 0.9 | - | - | - | - | - | - | - | ||
2,907,130 VND | 1 Piece(s) | 4 Day(s) | 60AF | 35 | 18 | 3 | 60 | 100/200/500 | CE | 130 | 75 | 82 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 12×In | 25,000 times | 0.7 | - | - | - | - | - | - | - | ||
3,607,486 VND | 1 Piece(s) | 5 Day(s) | 60AF | 35 | 18 | 4 | 60 | 100/200/500 | CE | 130 | 100 | 82 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 12×In | 25,000 times | 0.9 | - | - | - | - | - | - | - | ||
3,734,210 VND | 1 Piece(s) | 19 Day(s) | 100AF~199AF | 85 | 37 | 3 | 15 | 100/200/500 | CE / CCC | 155 | 90 | 82 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 12 x In (30 A or less : 400 A) | 25,000 times | 1 | - | - | - | - | - | - | - | ||
3,734,210 VND | 1 Piece(s) | 19 Day(s) | 100AF~199AF | 85 | 37 | 3 | 20 | 100/200/500 | CE / CCC | 155 | 90 | 82 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 12 x In (30 A or less : 400 A) | 25,000 times | 1 | - | - | - | - | - | - | - | ||
3,734,210 VND | 1 Piece(s) | 19 Day(s) | 100AF~199AF | 85 | 37 | 3 | 30 | 100/200/500 | CE / CCC | 155 | 90 | 82 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 12 x In (30 A or less : 400 A) | 25,000 times | 1 | - | - | - | - | - | - | - | ||
3,734,210 VND | 1 Piece(s) | 19 Day(s) | 100AF~199AF | 85 | 37 | 3 | 40 | 100/200/500 | CE / CCC | 155 | 90 | 82 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 12 x In (30 A or less : 400 A) | 25,000 times | 1 | - | - | - | - | - | - | - | ||
3,734,210 VND | 1 Piece(s) | 19 Day(s) | 100AF~199AF | 85 | 37 | 3 | 50 | 100/200/500 | CE / CCC | 155 | 90 | 82 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 12 x In (30 A or less : 400 A) | 25,000 times | 1 | - | - | - | - | - | - | - | ||
3,734,210 VND | 1 Piece(s) | 19 Day(s) | 100AF~199AF | 85 | 37 | 3 | 60 | 100/200/500 | CE / CCC | 155 | 90 | 82 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 12 x In (30 A or less : 400 A) | 25,000 times | 1 | - | - | - | - | - | - | - | ||
3,734,210 VND | 1 Piece(s) | 5 Day(s) | 100AF~199AF | 85 | 37 | 3 | 75 | 100/200/500 | CE / CCC | 155 | 90 | 82 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 12 x In (30 A or less : 400 A) | 25,000 times | 1 | - | - | - | - | - | - | - | ||
3,734,210 VND | 1 Piece(s) | 4 Day(s) | 100AF~199AF | 85 | 37 | 3 | 100 | 100/200/500 | CE / CCC | 155 | 90 | 82 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 12 x In (30 A or less : 400 A) | 25,000 times | 1 | - | - | - | - | - | - | - | ||
3,734,210 VND | 1 Piece(s) | 5 Day(s) | 100AF~199AF | 85 | 37 | 3 | 125 | 100/200/500 | CE / CCC | 155 | 90 | 82 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 12 x In (30 A or less : 400 A) | 25,000 times | 1 | - | - | - | - | - | - | - | ||
4,360,806 VND | 1 Piece(s) | 19 Day(s) | 100AF~199AF | 85 | 37 | 4 | 15 | 100/200/500 | CE / CCC | 155 | 120 | 82 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 12 x In (30 A or less : 400 A) | 25,000 times | 1.2 | - | - | - | - | - | - | - | ||
4,360,806 VND | 1 Piece(s) | 19 Day(s) | 100AF~199AF | 100 | 50 | 4 | 20 | 100/200/500 | CE / CCC | 155 | 120 | 82 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 12 x In (30 A or less : 400 A) | 25,000 times | 1.2 | - | - | - | - | - | - | - | ||
4,360,806 VND | 1 Piece(s) | 19 Day(s) | 100AF~199AF | 100 | 50 | 4 | 30 | 100/200/500 | CE / CCC | 155 | 120 | 82 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 12 x In (30 A or less : 400 A) | 25,000 times | 1.2 | - | - | - | - | - | - | - | ||
4,360,806 VND | 1 Piece(s) | 19 Day(s) | 100AF~199AF | 100 | 50 | 4 | 40 | 100/200/500 | CE / CCC | 155 | 120 | 82 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 12 x In (30 A or less : 400 A) | 25,000 times | 1.2 | - | - | - | - | - | - | - | ||
4,360,806 VND | 1 Piece(s) | 19 Day(s) | 100AF~199AF | 100 | 50 | 4 | 50 | 100/200/500 | CE / CCC | 155 | 120 | 82 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 12 x In (30 A or less : 400 A) | 25,000 times | 1.2 | - | - | - | - | - | - | - | ||
4,360,806 VND | 1 Piece(s) | 19 Day(s) | 100AF~199AF | 100 | 50 | 4 | 60 | 100/200/500 | CE / CCC | 155 | 120 | 82 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 12 x In (30 A or less : 400 A) | 25,000 times | 1.2 | - | - | - | - | - | - | - | ||
4,360,806 VND | 1 Piece(s) | 5 Day(s) | 100AF~199AF | 100 | 50 | 4 | 75 | 100/200/500 | CE / CCC | 155 | 120 | 82 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 12 x In (30 A or less : 400 A) | 25,000 times | 1.2 | - | - | - | - | - | - | - | ||
4,360,806 VND | 1 Piece(s) | 5 Day(s) | 100AF~199AF | 100 | 50 | 4 | 100 | 100/200/500 | CE / CCC | 155 | 120 | 82 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 12 x In (30 A or less : 400 A) | 25,000 times | 1.2 | - | - | - | - | - | - | - | ||
4,360,806 VND | 1 Piece(s) | 5 Day(s) | 100AF~199AF | 100 | 50 | 4 | 125 | 100/200/500 | CE / CCC | 155 | 120 | 82 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 12 x In (30 A or less : 400 A) | 25,000 times | 1.2 | - | - | - | - | - | - | - | ||
7,719,096 VND | 1 Piece(s) | 19 Day(s) | 200AF~399AF | 85 | 37 | 3 | 100 | 100/200/500 | CE / CCC | 165 | 105 | 87 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 12×In | 20,000 times | 1.2 | - | - | - | - | - | - | - | ||
7,719,096 VND | 1 Piece(s) | 5 Day(s) | 200AF~399AF | 85 | 37 | 3 | 125 | 100/200/500 | CE / CCC | 165 | 105 | 87 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 12×In | 20,000 times | 1.2 | - | - | - | - | - | - | - | ||
7,719,096 VND | 1 Piece(s) | 5 Day(s) | 200AF~399AF | 85 | 37 | 3 | 150 | 100/200/500 | CE / CCC | 165 | 105 | 87 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 12×In | 20,000 times | 1.2 | - | - | - | - | - | - | - | ||
7,719,096 VND | 1 Piece(s) | 5 Day(s) | 200AF~399AF | 85 | 37 | 3 | 175 | 100/200/500 | CE / CCC | 165 | 105 | 87 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 12×In | 20,000 times | 1.2 | - | - | - | - | - | - | - | ||
7,719,096 VND | 1 Piece(s) | 5 Day(s) | 200AF~399AF | 85 | 37 | 3 | 200 | 100/200/500 | CE / CCC | 165 | 105 | 87 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 12×In | 20,000 times | 1.2 | - | - | - | - | - | - | - | ||
7,719,096 VND | 1 Piece(s) | 5 Day(s) | 200AF~399AF | 85 | 37 | 3 | 225 | 100/200/500 | CE / CCC | 165 | 105 | 87 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 12×In | 20,000 times | 1.2 | - | - | - | - | - | - | - | ||
7,719,096 VND | 1 Piece(s) | 5 Day(s) | 200AF~399AF | 85 | 37 | 3 | 250 | 100/200/500 | CE / CCC | 165 | 105 | 87 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 12×In | 20,000 times | 1.2 | - | - | - | - | - | - | - | ||
9,149,280 VND | 1 Piece(s) | 19 Day(s) | 200AF~399AF | 85 | 37 | 4 | 100 | 100/200/500 | CE / CCC | 165 | 140 | 87 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 12×In | 20,000 times | 1.5 | - | - | - | - | - | - | - | ||
9,149,280 VND | 1 Piece(s) | 5 Day(s) | 200AF~399AF | 85 | 37 | 4 | 125 | 100/200/500 | CE / CCC | 165 | 140 | 87 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 12×In | 20,000 times | 1.5 | - | - | - | - | - | - | - | ||
9,149,280 VND | 1 Piece(s) | 5 Day(s) | 200AF~399AF | 85 | 37 | 4 | 150 | 100/200/500 | CE / CCC | 165 | 140 | 87 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 12×In | 20,000 times | 1.5 | - | - | - | - | - | - | - | ||
9,149,280 VND | 1 Piece(s) | 5 Day(s) | 200AF~399AF | 85 | 37 | 4 | 175 | 100/200/500 | CE / CCC | 165 | 140 | 87 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 12×In | 20,000 times | 1.5 | - | - | - | - | - | - | - | ||
9,149,280 VND | 1 Piece(s) | 5 Day(s) | 200AF~399AF | 85 | 37 | 4 | 200 | 100/200/500 | CE / CCC | 165 | 140 | 87 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 12×In | 20,000 times | 1.5 | - | - | - | - | - | - | - | ||
9,149,280 VND | 1 Piece(s) | 5 Day(s) | 200AF~399AF | 85 | 37 | 4 | 225 | 100/200/500 | CE / CCC | 165 | 140 | 87 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 12×In | 20,000 times | 1.5 | - | - | - | - | - | - | - | ||
9,149,280 VND | 1 Piece(s) | 5 Day(s) | 200AF~399AF | 85 | 37 | 4 | 250 | 100/200/500 | CE / CCC | 165 | 140 | 87 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal-Magnetic (TM) | 12×In | 20,000 times | 1.5 | - | - | - | - | - | - | - | ||
13,667,726 VND | 1 Piece(s) | 19 Day(s) | 400 AF or more | 85 | 65 | 3 | 250 | 100/200/500 | CE / CCC | 257 | 140 | 145 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal Magnetic (Thermal-Magnetic) | 8~12In | 4,000 times | 7 | - | - | - | - | - | - | - | ||
13,667,726 VND | 1 Piece(s) | 5 Day(s) | 400 AF or more | 85 | 65 | 3 | 300 | 100/200/500 | CE / CCC | 257 | 140 | 145 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal Magnetic (Thermal-Magnetic) | 8~12In | 4,000 times | 7 | - | - | - | - | - | - | - | ||
13,667,726 VND | 1 Piece(s) | 19 Day(s) | 400 AF or more | 85 | 65 | 3 | 350 | 100/200/500 | CE / CCC | 257 | 140 | 145 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal Magnetic (Thermal-Magnetic) | 8~12In | 4,000 times | 7 | - | - | - | - | - | - | - | ||
13,667,726 VND | 1 Piece(s) | 5 Day(s) | 400 AF or more | 85 | 65 | 3 | 400 | 100/200/500 | CE / CCC | 257 | 140 | 145 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal Magnetic (Thermal-Magnetic) | 8~12In | 4,000 times | 7 | - | - | - | - | - | - | - | ||
17,875,992 VND | 1 Piece(s) | 19 Day(s) | 400 AF or more | 85 | 65 | 4 | 250 | 100/200/500 | CE / CCC | 257 | 184 | 145 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal Magnetic (Thermal-Magnetic) | 8~12In | 4,000 times | 8.4 | - | - | - | - | - | - | - | ||
17,875,992 VND | 1 Piece(s) | 5 Day(s) | 400 AF or more | 85 | 65 | 4 | 300 | 100/200/500 | CE / CCC | 257 | 184 | 145 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal Magnetic (Thermal-Magnetic) | 8~12In | 4,000 times | 8.4 | - | - | - | - | - | - | - | ||
17,875,992 VND | 1 Piece(s) | 19 Day(s) | 400 AF or more | 85 | 65 | 4 | 350 | 100/200/500 | CE / CCC | 257 | 184 | 145 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal Magnetic (Thermal-Magnetic) | 8~12In | 4,000 times | 8.4 | - | - | - | - | - | - | - | ||
17,875,992 VND | 1 Piece(s) | 5 Day(s) | 400 AF or more | 85 | 65 | 4 | 400 | 100/200/500 | CE / CCC | 257 | 184 | 145 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal Magnetic (Thermal-Magnetic) | 8~12In | 4,000 times | 8.4 | - | - | - | - | - | - | - | ||
25,884,096 VND | 1 Piece(s) | 5 Day(s) | 400 AF or more | 85 | 65 | 4 | 500 | 100/200/500 | - | 280 | 210 | 145 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal Magnetic (Thermal-Magnetic) | 8~12In | 2,500 times | - | - | - | - | - | - | - | - | ||
25,884,096 VND | 1 Piece(s) | 5 Day(s) | 400 AF or more | 85 | 65 | 4 | 630 | 100/200/500 | - | 280 | 210 | 145 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal Magnetic (Thermal-Magnetic) | 8~12In | 2,500 times | - | - | - | - | - | - | - | - | ||
30,808,721 VND | 1 Piece(s) | 19 Day(s) | 400 AF or more | 85 | 65 | 3 | 700 | 100/200/500 | CE / CCC | 280 | 210 | 109 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal Magnetic (Thermal-Magnetic) | 8~12In | 2,500 times | - | - | - | - | - | - | - | - | ||
30,808,721 VND | 1 Piece(s) | 19 Day(s) | 400 AF or more | 85 | 65 | 3 | 800 | 100/200/500 | CE / CCC | 280 | 210 | 109 | Short Circuit, Overload, Instantaneous and Short Circuit Current | 6 | Within 0.1 | Thermal Magnetic (Thermal-Magnetic) | 8~12In | 2,500 times | - | - | - | - | - | - | - | - |
Loading...Tải…
Rated Operating Voltage(V) | AC220/460 | Mounting Method | Screw Fixing | Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available |
---|---|---|---|---|---|
Connection Method | Surface type |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy