(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Ampere frame | 100AF~199AF | Rated block capacity AC 200 V(kA) | 5 | Rated block capacity AC 400 V(kA) | 2.5 |
---|---|---|---|---|---|
Rated block capacity, voltages except VAC 100/200/400, VDC 250 | Available | Number of Poles | 3 | Mounting Method | DIN/Screw fixing |
Connection Method | Surface type | Dimension height(mm) | 96 | Dimension width(mm) | 75 |
Dimension depth(mm) | 80 | Weight(kg) | 0.5 |
Please check the type/dimensions/specifications of the part ABE103FB-60A in the Distribution Board, Molded Case Circuit Breaker (ABE100Fb) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ABE103FB-60A trong chuỗi Distribution Board, Molded Case Circuit Breaker (ABE100Fb).
Part Number |
---|
ABE103FB-100A |
ABE103FB-75A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Rated Current (A) |
---|---|---|---|---|---|
1,201,457 VND | 1 Piece(s) | 19 Day(s) | 100 | ||
1,201,457 VND | 1 Piece(s) | 19 Day(s) | 75 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy