(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EH100S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | A (mm) | Remarks | Applicable MCCB | Applicable ELCB |
---|---|---|---|---|---|---|---|---|
1,600,000 VND | 1 Piece(s) | Same day | min 150, max 573.5 (SHAFT469mm) | 100AF | ABN50c/60c/100c, ABS30c/50c/60c | EBN50c/60c/100c, EBS30c/50c/60c |
Loading...Tải…
B(mm) | 47 | C(mm) | Ø53 | Type | Expandable |
---|
Please check the type/dimensions/specifications of the part EH100S in the Extended External Operation Handle series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EH100S trong chuỗi Extended External Operation Handle.
Part Number |
---|
EH125S |
EH250S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | A (mm) | Remarks | Applicable MCCB | Applicable ELCB |
---|---|---|---|---|---|---|---|---|
1,126,523 VND | 1 Piece(s) | 5 Day(s) | min 150, max 573.5 (SHAFT469mm) | 125AF | ABS125c, ABH50c/125c | EBS125c, EBH50c/125c | ||
1,126,523 VND | 1 Piece(s) | 5 Day(s) | min 150, max 571.5 (SHAFT469mm) | 250AF | ABN/S/H250c | EBN/S/H250c |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy