(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Earth Leakage Circuit Breaker EBH Series (Part Number)

Earth Leakage Circuit Breaker EBH Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,482,556VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EBH404C-300A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngAmpere frame AF Rated block capacity AC 200 V
(kA)
Rated block capacity AC 400 V
(kA)
Number of Poles Rated Current
(A)
Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Over Current Trip Method Instantaneous Trip Characteristics Endurance life Weight
(kg)

19,879,403 VND

1 Piece(s) 19 Day(s) 400 AF or more85654300CE / CCC257140109Thermal Magnetic (Thermal-Magnetic)8~12In4,000 times-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Rated Operating Voltage(V) AC220/460 rate sensitivity current(mA) 100/200/500 Mounting Method Screw Fixing
Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Connection Method Surface type Protection function Short Circuit, Overload, Instantaneous and Short Circuit Current
Rated impulse voltage (Uimp)(kV) 6 Operating Time (Earth Leakage Circuit Break)(sec) Within 0.1

Please check the type/dimensions/specifications of the part EBH404C-300A in the Earth Leakage Circuit Breaker EBH Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EBH404C-300A trong chuỗi Earth Leakage Circuit Breaker EBH Series.

Products like this...

Part Number
EBH103C-20A
EBH103C-30A
EBH103C-40A
EBH404C-350A
EBH404C-400A
EBH53C-15A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngAmpere frame AF Rated block capacity AC 200 V
(kA)
Rated block capacity AC 400 V
(kA)
Number of Poles Rated Current
(A)
Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Over Current Trip Method Instantaneous Trip Characteristics Endurance life Weight
(kg)

4,415,415 VND

1 Piece(s) 19 Day(s) 100AF~199AF10050320CE / CCC1559082Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1

4,415,415 VND

1 Piece(s) 19 Day(s) 100AF~199AF10050330CE / CCC1559082Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1

4,415,415 VND

1 Piece(s) 19 Day(s) 100AF~199AF10050340CE / CCC1559082Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1

19,879,403 VND

1 Piece(s) 19 Day(s) 400 AF or more85654350CE / CCC257140109Thermal Magnetic (Thermal-Magnetic)8~12In4,000 times-

19,879,403 VND

1 Piece(s) 19 Day(s) 400 AF or more85654400CE / CCC257140109Thermal Magnetic (Thermal-Magnetic)8~12In4,000 times-

3,482,556 VND

1 Piece(s) 19 Day(s) 50AF10050315CE1559082Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1