(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Earth Leakage Circuit Breaker EBH Series (Part Number)

Earth Leakage Circuit Breaker EBH Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,482,556VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EBH53C-30A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngAmpere frame AF Rated block capacity AC 200 V
(kA)
Rated block capacity AC 400 V
(kA)
Number of Poles Rated Current
(A)
Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Over Current Trip Method Instantaneous Trip Characteristics Endurance life Weight
(kg)

3,482,556 VND

1 Piece(s) 19 Day(s) 50AF10050330CE1559082Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Rated Operating Voltage(V) AC220/460 rate sensitivity current(mA) 100/200/500 Mounting Method Screw Fixing
Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Connection Method Surface type Protection function Short Circuit, Overload, Instantaneous and Short Circuit Current
Rated impulse voltage (Uimp)(kV) 6 Operating Time (Earth Leakage Circuit Break)(sec) Within 0.1

Please check the type/dimensions/specifications of the part EBH53C-30A in the Earth Leakage Circuit Breaker EBH Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EBH53C-30A trong chuỗi Earth Leakage Circuit Breaker EBH Series.

Products like this...

Part Number
EBH103C-20A
EBH103C-30A
EBH103C-40A
EBH53C-40A
EBH53C-50A
EBH54C-15A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngAmpere frame AF Rated block capacity AC 200 V
(kA)
Rated block capacity AC 400 V
(kA)
Number of Poles Rated Current
(A)
Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Over Current Trip Method Instantaneous Trip Characteristics Endurance life Weight
(kg)

4,415,415 VND

1 Piece(s) 19 Day(s) 100AF~199AF10050320CE / CCC1559082Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1

4,415,415 VND

1 Piece(s) 19 Day(s) 100AF~199AF10050330CE / CCC1559082Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1

4,415,415 VND

1 Piece(s) 19 Day(s) 100AF~199AF10050340CE / CCC1559082Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1

3,482,556 VND

1 Piece(s) 19 Day(s) 50AF10050340CE1559082Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1

3,482,556 VND

1 Piece(s) 19 Day(s) 50AF10050350CE1559082Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1

4,243,657 VND

1 Piece(s) 19 Day(s) 50AF10050415CE15512082Thermal-Magnetic (TM)12 x In (30 A or less : 400 A)25,000 times1.2