(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Molded Case Circuit Breaker ABS Series (Part Number)

Molded Case Circuit Breaker ABS Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      854,438VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ABS32C-3A
ABS32C-5A
ABS32C-10A
ABS32C-15A
ABS32C-20A
ABS32C-30A
ABS33C-3A
ABS33C-5A
ABS33C-10A
ABS33C-15A
ABS33C-20A
ABS33C-30A
ABS34C-3A
ABS34C-5A
ABS34C-10A
ABS34C-15A
ABS34C-20A
ABS34C-30A
ABS52C-15A
ABS52C-20A
ABS52C-30A
ABS52C-40A
ABS52C-50A
ABS53C-15A
ABS53C-20A
ABS53C-30A
ABS53C-40A
ABS53C-50A
ABS54C-15A
ABS54C-20A
ABS54C-30A
ABS54C-40A
ABS54C-50A
ABS62C-15A
ABS62C-20A
ABS62C-30A
ABS62C-40A
ABS62C-50A
ABS62C-60A
ABS63C-15A
ABS63C-20A
ABS63C-30A
ABS63C-40A
ABS63C-50A
ABS63C-60A
ABS64C-15A
ABS64C-20A
ABS64C-30A
ABS64C-40A
ABS64C-50A
ABS64C-60A
ABS102C-15A
ABS102C-20A
ABS102C-30A
ABS102C-40A
ABS102C-50A
ABS102C-60A
ABS102C-75A
ABS102C-100A
ABS102C-125A
ABS103C-15A
ABS103C-20A
ABS103C-30A
ABS103C-40A
ABS103C-50A
ABS103C-60A
ABS103C-100A
ABS103C-125A
ABS104C-15A
ABS104C-20A
ABS104C-30A
ABS104C-40A
ABS104C-50A
ABS104C-60A
ABS104C-75A
ABS104C-100A
ABS104C-125A
ABS202C-100A
ABS202C-125A
ABS202C-150A
ABS202C-175A
ABS202C-200A
ABS202C-225A
ABS202C-250A
ABS203C-100A
ABS203C-125A
ABS203C-150A
ABS203C-175A
ABS203C-200A
ABS203C-225A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngAmpere frame Rated block capacity AC 200 V
(kA)
Rated block capacity AC 400 V
(kA)
Number of Poles Rated Current
(A)
Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)

854,438 VND

1 Piece(s) 7 Day(s) 30 AF or less30(25)14(10)23CE / CCC1307560

854,438 VND

1 Piece(s) 4 Day(s) 30 AF or less30(25)14(10)25CE / CCC1307560

854,438 VND

1 Piece(s) 4 Day(s) 30 AF or less30(25)14(10)210CE / CCC1307560

854,438 VND

1 Piece(s) 5 Day(s) 30 AF or less30(25)14(10)215CE / CCC1307560

854,438 VND

1 Piece(s) 5 Day(s) 30 AF or less30(25)14(10)220CE / CCC1307560

854,438 VND

1 Piece(s) 4 Day(s) 30 AF or less30(25)14(10)230CE / CCC1307560

1,208,589 VND

1 Piece(s) 5 Day(s) 30 AF or less30(25)14(10)33CE / CCC1307560

1,249,678 VND

1 Piece(s) 4 Day(s) 30 AF or less30(25)14(10)35CE / CCC1307560

1,249,678 VND

1 Piece(s) 4 Day(s) 30 AF or less30(25)14(10)310CE / CCC1307560

1,249,678 VND

1 Piece(s) 4 Day(s) 30 AF or less30(25)14(10)315CE / CCC1307560

1,249,678 VND

1 Piece(s) 4 Day(s) 30 AF or less30(25)14(10)320CE / CCC1307560

1,208,589 VND

1 Piece(s) 4 Day(s) 30 AF or less30(25)14(10)330CE / CCC1307560

1,477,096 VND

1 Piece(s) 19 Day(s) 30 AF or less30(25)14(10)43CE / CCC1307560

1,477,096 VND

1 Piece(s) 5 Day(s) 30 AF or less30(25)14(10)45CE / CCC1307560

1,477,096 VND

1 Piece(s) 5 Day(s) 30 AF or less30(25)14(10)410CE / CCC1307560

1,477,096 VND

1 Piece(s) 5 Day(s) 30 AF or less30(25)14(10)415CE / CCC1307560

1,477,096 VND

1 Piece(s) 5 Day(s) 30 AF or less30(25)14(10)420CE / CCC1307560

1,477,096 VND

1 Piece(s) 4 Day(s) 30 AF or less30(25)14(10)430CE / CCC1307560

1,017,922 VND

1 Piece(s) 5 Day(s) 50AF3518215CE / CCC1307560

1,017,922 VND

1 Piece(s) 5 Day(s) 50AF3518220CE / CCC1307560

1,017,922 VND

1 Piece(s) 5 Day(s) 50AF3518230CE / CCC1307560

1,017,922 VND

1 Piece(s) 5 Day(s) 50AF3518240CE / CCC1307560

1,017,922 VND

1 Piece(s) 5 Day(s) 50AF3518250CE / CCC1307560

1,342,965 VND

1 Piece(s) 5 Day(s) 50AF3518315CE / CCC1307560

1,342,965 VND

1 Piece(s) 5 Day(s) 50AF3518320CE / CCC1307560

1,276,081 VND

1 Piece(s) 4 Day(s) 50AF3518330CE / CCC1307560

1,342,965 VND

1 Piece(s) 5 Day(s) 50AF3518340CE / CCC1307560

1,342,965 VND

1 Piece(s) 4 Day(s) 50AF3518350CE / CCC1307560

1,641,974 VND

1 Piece(s) 5 Day(s) 50AF3518415CE / CCC1307560

1,641,974 VND

1 Piece(s) 5 Day(s) 50AF3518420CE / CCC1307560

1,641,974 VND

1 Piece(s) 5 Day(s) 50AF3518430CE / CCC1307560

1,641,974 VND

1 Piece(s) 5 Day(s) 50AF3518440CE / CCC1307560

1,641,974 VND

1 Piece(s) 5 Day(s) 50AF3518450CE / CCC1307560

1,078,667 VND

1 Piece(s) 5 Day(s) 60AF3518215CE1307560

1,078,667 VND

1 Piece(s) Quote 60AF3518220CE1307560

1,078,667 VND

1 Piece(s) Quote 60AF3518230CE1307560

1,078,667 VND

1 Piece(s) Quote 60AF3518240CE1307560

1,078,667 VND

1 Piece(s) Quote 60AF3518250CE1307560

1,078,667 VND

1 Piece(s) 5 Day(s) 60AF3518260CE1307560

1,387,655 VND

1 Piece(s) Quote 60AF3518315CE1307560

1,387,655 VND

1 Piece(s) Quote 60AF3518320CE1307560

1,387,655 VND

1 Piece(s) Quote 60AF3518330CE1307560

2,494,944 VND

1 Piece(s) 20 Day(s) 60AF3518340CE1307560

1,387,655 VND

1 Piece(s) 5 Day(s) 60AF3518350CE1307560

1,308,132 VND

1 Piece(s) 4 Day(s) 60AF3518360CE1307560

1,729,619 VND

1 Piece(s) Quote 60AF3518415CE1307560

1,729,619 VND

1 Piece(s) Quote 60AF3518420CE1307560

1,729,619 VND

1 Piece(s) Quote 60AF3518430CE1307560

1,729,619 VND

1 Piece(s) Quote 60AF3518440CE1307560

1,729,619 VND

1 Piece(s) Quote 60AF3518450CE1307560

1,600,955 VND

1 Piece(s) 5 Day(s) 60AF3518460CE1307560

1,787,701 VND

1 Piece(s) 19 Day(s) 100AF~199AF8537215CE / CCC1559060

1,787,701 VND

1 Piece(s) 19 Day(s) 100AF~199AF8537220CE / CCC1559060

1,787,701 VND

1 Piece(s) 19 Day(s) 100AF~199AF8537230CE / CCC1559060

1,787,701 VND

1 Piece(s) 19 Day(s) 100AF~199AF8537240CE / CCC1559060

1,787,701 VND

1 Piece(s) 19 Day(s) 100AF~199AF8537250CE / CCC1559060

1,787,701 VND

1 Piece(s) 19 Day(s) 100AF~199AF8537260CE / CCC1559060

1,787,701 VND

1 Piece(s) 5 Day(s) 100AF~199AF8537275CE / CCC1559060

1,787,701 VND

1 Piece(s) 4 Day(s) 100AF~199AF85372100CE / CCC1559060

1,787,701 VND

1 Piece(s) 5 Day(s) 100AF~199AF85372125CE / CCC1559060

2,241,638 VND

1 Piece(s) 19 Day(s) 100AF~199AF8537315CE / CCC1559060

2,241,638 VND

1 Piece(s) 19 Day(s) 100AF~199AF8537320CE / CCC1559060

2,241,638 VND

1 Piece(s) 19 Day(s) 100AF~199AF8537330CE / CCC1559060

2,241,638 VND

1 Piece(s) 19 Day(s) 100AF~199AF8537340CE / CCC1559060

2,241,638 VND

1 Piece(s) 19 Day(s) 100AF~199AF8537350CE / CCC1559060

2,241,638 VND

1 Piece(s) 19 Day(s) 100AF~199AF8537360CE / CCC1559060

1,990,526 VND

1 Piece(s) 4 Day(s) 100AF~199AF85373100CE / CCC1559060

2,241,638 VND

1 Piece(s) 4 Day(s) 100AF~199AF85373125CE / CCC1559060

2,790,999 VND

1 Piece(s) 19 Day(s) 100AF~199AF8537415CE / CCC1559060

2,790,999 VND

1 Piece(s) 19 Day(s) 100AF~199AF8537420CE / CCC1559060

2,790,999 VND

1 Piece(s) 19 Day(s) 100AF~199AF8537430CE / CCC1559060

2,790,999 VND

1 Piece(s) 19 Day(s) 100AF~199AF8537440CE / CCC1559060

2,790,999 VND

1 Piece(s) 19 Day(s) 100AF~199AF8537450CE / CCC1559060

2,790,999 VND

1 Piece(s) 19 Day(s) 100AF~199AF8537460CE / CCC1559060

2,790,999 VND

1 Piece(s) 5 Day(s) 100AF~199AF8537475CE / CCC1559060

2,790,999 VND

1 Piece(s) 5 Day(s) 100AF~199AF85374100CE / CCC1559060

2,790,999 VND

1 Piece(s) 5 Day(s) 100AF~199AF85374125CE / CCC1559060

4,351,232 VND

1 Piece(s) 5 Day(s) 200AF~399AF85372100CE / CCC16510560

4,351,232 VND

1 Piece(s) 5 Day(s) 200AF~399AF85372125CE / CCC16510560

4,351,232 VND

1 Piece(s) 5 Day(s) 200AF~399AF85372150CE / CCC16510560

4,351,232 VND

1 Piece(s) 5 Day(s) 200AF~399AF85372175CE / CCC16510560

4,351,232 VND

1 Piece(s) 5 Day(s) 200AF~399AF85372200CE / CCC16510560

4,351,232 VND

1 Piece(s) 5 Day(s) 200AF~399AF85372225CE / CCC16510560

4,351,232 VND

1 Piece(s) 5 Day(s) 200AF~399AF85372250CE / CCC16510560

5,099,284 VND

1 Piece(s) 5 Day(s) 200AF~399AF85373100CE / CCC16510560

5,099,284 VND

1 Piece(s) 5 Day(s) 200AF~399AF85373125CE / CCC16510560

5,099,284 VND

1 Piece(s) 5 Day(s) 200AF~399AF85373150CE / CCC16510560

5,099,284 VND

1 Piece(s) 5 Day(s) 200AF~399AF85373175CE / CCC16510560

5,099,284 VND

1 Piece(s) 5 Day(s) 200AF~399AF85373200CE / CCC16510560

4,336,081 VND

1 Piece(s) 5 Day(s) 200AF~399AF85373225CE / CCC16510560

Loading...Tải…

Basic InformationThông tin cơ bản

Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Mounting Method Screw Fixing Connection Method Surface type