(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Indicating Lamp (Part Number)

Indicating Lamp
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      340,509VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KGP-CD2A
KGP-CD2G
KGP-CD2R
KGP-CD2W
KGP-CD2Y
KGP-CV2A
KGP-CV2G
KGP-CV2R
KGP-CV2W
KGP-CV2Y
KGP-HD2A
KGP-HD2G
KGP-HD2R
KGP-HD2W
KGP-HD2Y
KGP-HV2A
KGP-HV2G
KGP-HV2R
KGP-HV2W
KGP-HV2Y
KGP-JD2A
KGP-JD2G
KGP-JD2R
KGP-JD2W
KGP-JD2Y
KGP-JV2A
KGP-JV2G
KGP-JV2R
KGP-JV2W
KGP-JV2Y
KGP-LD2A
KGP-LD2G
KGP-LD2R
KGP-LD2W
KGP-LD2Y
KGP-LV2A
KGP-LV2G
KGP-LV2R
KGP-LV2W
KGP-LV2Y
KGP-ND2A
KGP-ND2R
KGP-ND2W
KGP-ND2Y
KGP-NV2A
KGP-NV2G
KGP-NV2R
KGP-NV2W
KGP-NV2Y
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Hole Size Color Rated Voltage
(V)
Dimension depth
(mm)
Panel thickness
(mm)
Control Unit Configuration Rated Capacity Insulation resistance Withstand Voltage Contact Resistance Vibration resistant Impact resistance Opening/Closing Frequency Electrical life Mechanical life Operating Temperature
(℃)
Operating Humidity
(% R.H.)

340,509 VND

1 Piece(s) 11 Day(s) Ø25BlueDC24V66.1MAX 6.0Advanced type125V d.c 1A/250V a.c 5A100 MΩ or more (Min 100 MΩ)At 2,500 V a.c, 50/60 Hz for 1 min (2,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

340,509 VND

1 Piece(s) 11 Day(s) Ø25GreenDC24V66.1MAX 6.0Advanced type125V d.c 1A/250V a.c 5A100 MΩ or more (Min 100 MΩ)At 2,500 V a.c, 50/60 Hz for 1 min (2,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

340,509 VND

1 Piece(s) 11 Day(s) Ø25RedDC24V66.1MAX 6.0Advanced type125V d.c 1A/250V a.c 5A100 MΩ or more (Min 100 MΩ)At 2,500 V a.c, 50/60 Hz for 1 min (2,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

340,509 VND

1 Piece(s) 11 Day(s) Ø25WhiteDC24V66.1MAX 6.0Advanced type125V d.c 1A/250V a.c 5A100 MΩ or more (Min 100 MΩ)At 2,500 V a.c, 50/60 Hz for 1 min (2,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

340,509 VND

1 Piece(s) 11 Day(s) Ø25YellowDC24V66.1MAX 6.0Advanced type125V d.c 1A/250V a.c 5A100 MΩ or more (Min 100 MΩ)At 2,500 V a.c, 50/60 Hz for 1 min (2,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

340,509 VND

1 Piece(s) 11 Day(s) Ø25BlueAC100V/AC200V66.1MAX 6.0Advanced type125V d.c 1A/250V a.c 5A100 MΩ or more (Min 100 MΩ)At 2,500 V a.c, 50/60 Hz for 1 min (2,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

340,509 VND

1 Piece(s) 11 Day(s) Ø25GreenAC100V/AC200V66.1MAX 6.0Advanced type125V d.c 1A/250V a.c 5A100 MΩ or more (Min 100 MΩ)At 2,500 V a.c, 50/60 Hz for 1 min (2,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

340,509 VND

1 Piece(s) 11 Day(s) Ø25RedAC100V/AC200V66.1MAX 6.0Advanced type125V d.c 1A/250V a.c 5A100 MΩ or more (Min 100 MΩ)At 2,500 V a.c, 50/60 Hz for 1 min (2,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

340,509 VND

1 Piece(s) 11 Day(s) Ø25WhiteAC100V/AC200V66.1MAX 6.0Advanced type125V d.c 1A/250V a.c 5A100 MΩ or more (Min 100 MΩ)At 2,500 V a.c, 50/60 Hz for 1 min (2,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

340,509 VND

1 Piece(s) 11 Day(s) Ø25YellowAC100V/AC200V66.1MAX 6.0Advanced type125V d.c 1A/250V a.c 5A100 MΩ or more (Min 100 MΩ)At 2,500 V a.c, 50/60 Hz for 1 min (2,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

384,888 VND

1 Piece(s) 9 Day(s) Ø22BlueDC24V64.1MAX 6.0Advanced type125V d.c 1A/250V a.c 5A100 MΩ or more (Min 100 MΩ)At 2,500 V a.c, 50/60 Hz for 1 min (2,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

384,888 VND

1 Piece(s) 9 Day(s) Ø22GreenDC24V64.1MAX 6.0Advanced type125V d.c 1A/250V a.c 5A100 MΩ or more (Min 100 MΩ)At 2,500 V a.c, 50/60 Hz for 1 min (2,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

384,888 VND

1 Piece(s) 9 Day(s) Ø22RedDC24V64.1MAX 6.0General built-in type125V d.c 1A/250V a.c 5A100 MΩ or more (Min 100 MΩ)At 2,500 V a.c, 50/60 Hz for 1 min (2,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

384,888 VND

1 Piece(s) 9 Day(s) Ø22WhiteDC24V64.1MAX 6.0Advanced type125V d.c 1A/250V a.c 5A100 MΩ or more (Min 100 MΩ)At 2,500 V a.c, 50/60 Hz for 1 min (2,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

384,888 VND

1 Piece(s) 9 Day(s) Ø22YellowDC24V64.1MAX 6.0Advanced type125V d.c 1A/250V a.c 5A100 MΩ or more (Min 100 MΩ)At 2,500 V a.c, 50/60 Hz for 1 min (2,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

384,888 VND

1 Piece(s) 9 Day(s) Ø22BlueAC100V/AC200V64.1MAX 6.0Advanced type125V d.c 1A/250V a.c 5A100 MΩ or more (Min 100 MΩ)At 2,500 V a.c, 50/60 Hz for 1 min (2,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

384,888 VND

1 Piece(s) 9 Day(s) Ø22GreenAC100V/AC200V64.1MAX 6.0Advanced type125V d.c 1A/250V a.c 5A100 MΩ or more (Min 100 MΩ)At 2,500 V a.c, 50/60 Hz for 1 min (2,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

384,888 VND

1 Piece(s) 9 Day(s) Ø22RedAC100V/AC200V64.1MAX 6.0Advanced type125V d.c 1A/250V a.c 5A100 MΩ or more (Min 100 MΩ)At 2,500 V a.c, 50/60 Hz for 1 min (2,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

384,888 VND

1 Piece(s) 9 Day(s) Ø22WhiteAC100V/AC200V64.1MAX 6.0Advanced type125V d.c 1A/250V a.c 5A100 MΩ or more (Min 100 MΩ)At 2,500 V a.c, 50/60 Hz for 1 min (2,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

384,888 VND

1 Piece(s) 9 Day(s) Ø22YellowAC100V/AC200V64.1MAX 6.0Advanced type125V d.c 1A/250V a.c 5A100 MΩ or more (Min 100 MΩ)At 2,500 V a.c, 50/60 Hz for 1 min (2,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

384,888 VND

1 Piece(s) 11 Day(s) Ø25BlueDC24V66.10.5~7.0Advanced type250V a.c 3A100 MΩ or more (Min 100 MΩ)At 1,500 V AC, 50/60 Hz for 1 min (1,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

384,888 VND

1 Piece(s) 11 Day(s) Ø25GreenDC24V66.10.5~7.0Advanced type250V a.c 3A100 MΩ or more (Min 100 MΩ)At 1,500 V AC, 50/60 Hz for 1 min (1,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

384,888 VND

1 Piece(s) 11 Day(s) Ø25RedDC24V66.1MAX 6.0Advanced type125V d.c 1A/250V a.c 5A100 MΩ or more (Min 100 MΩ)At 2,500 V a.c, 50/60 Hz for 1 min (2,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

384,888 VND

1 Piece(s) 11 Day(s) Ø25WhiteDC24V66.10.5~7.0Advanced type250V a.c 3A100 MΩ or more (Min 100 MΩ)At 1,500 V AC, 50/60 Hz for 1 min (1,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

384,888 VND

1 Piece(s) 11 Day(s) Ø25YellowDC24V66.10.5~7.0Advanced type250V a.c 3A100 MΩ or more (Min 100 MΩ)At 1,500 V AC, 50/60 Hz for 1 min (1,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

384,888 VND

1 Piece(s) 11 Day(s) Ø25BlueAC100V/AC200V66.10.5~7.0Advanced type250V a.c 3A100 MΩ or more (Min 100 MΩ)At 1,500 V AC, 50/60 Hz for 1 min (1,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

384,888 VND

1 Piece(s) 11 Day(s) Ø25GreenAC100V/AC200V66.10.5~7.0Advanced type250V a.c 3A100 MΩ or more (Min 100 MΩ)At 1,500 V AC, 50/60 Hz for 1 min (1,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

384,888 VND

1 Piece(s) 11 Day(s) Ø25RedAC100V/AC200V66.10.5~7.0Advanced type250V a.c 3A100 MΩ or more (Min 100 MΩ)At 1,500 V AC, 50/60 Hz for 1 min (1,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

384,888 VND

1 Piece(s) 11 Day(s) Ø25WhiteAC100V/AC200V66.10.5~7.0Advanced type250V a.c 3A100 MΩ or more (Min 100 MΩ)At 1,500 V AC, 50/60 Hz for 1 min (1,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

384,888 VND

1 Piece(s) 11 Day(s) Ø25YellowAC100V/AC200V66.10.5~7.0Advanced type250V a.c 3A100 MΩ or more (Min 100 MΩ)At 1,500 V AC, 50/60 Hz for 1 min (1,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

408,002 VND

1 Piece(s) 11 Day(s) Ø30BlueDC24V64.2-------------

408,002 VND

1 Piece(s) 11 Day(s) Ø30GreenDC24V64.2-------------

408,002 VND

1 Piece(s) 11 Day(s) Ø30RedDC24V64.20.5~7.0Advanced type250V a.c 3A100 MΩ or more (Min 100 MΩ)At 1,500 V AC, 50/60 Hz for 1 min (1,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

408,002 VND

1 Piece(s) 11 Day(s) Ø30WhiteDC24V64.2-------------

408,002 VND

1 Piece(s) 11 Day(s) Ø30YellowDC24V64.2-------------

408,002 VND

1 Piece(s) 11 Day(s) Ø30BlueAC100V/AC200V64.2-------------

408,002 VND

1 Piece(s) 4 Day(s) Ø30GreenAC100V/AC200V64.2-------------

408,002 VND

1 Piece(s) 11 Day(s) Ø30RedAC100V/AC200V64.2-------------

408,002 VND

1 Piece(s) 11 Day(s) Ø30WhiteAC100V/AC200V64.2-------------

408,002 VND

1 Piece(s) 11 Day(s) Ø30YellowAC100V/AC200V64.2-------------

340,509 VND

1 Piece(s) 9 Day(s) Ø22BlueDC24V64.1MAX 6.0General built-in type125V d.c 1A/250V a.c 5A100 MΩ or more (Min 100 MΩ)At 2,500 V a.c, 50/60 Hz for 1 min (2,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

340,509 VND

1 Piece(s) 9 Day(s) Ø22RedDC24V64.1MAX 6.0Advanced type125V d.c 1A/250V a.c 5A100 MΩ or more (Min 100 MΩ)At 2,500 V a.c, 50/60 Hz for 1 min (2,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

340,509 VND

1 Piece(s) 9 Day(s) Ø22WhiteDC24V64.1MAX 6.0General built-in type125V d.c 1A/250V a.c 5A100 MΩ or more (Min 100 MΩ)At 2,500 V a.c, 50/60 Hz for 1 min (2,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

340,509 VND

1 Piece(s) 9 Day(s) Ø22YellowOthers64.1MAX 6.0General built-in type125V d.c 1A/250V a.c 5A100 MΩ or more (Min 100 MΩ)At 2,500 V a.c, 50/60 Hz for 1 min (2,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

340,509 VND

1 Piece(s) 9 Day(s) Ø22BlueAC100V/AC200V64.1MAX 6.0General built-in type125V d.c 1A/250V a.c 5A100 MΩ or more (Min 100 MΩ)At 2,500 V a.c, 50/60 Hz for 1 min (2,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

340,509 VND

1 Piece(s) 9 Day(s) Ø22GreenAC100V/AC200V64.1MAX 6.0General built-in type125V d.c 1A/250V a.c 5A100 MΩ or more (Min 100 MΩ)At 2,500 V a.c, 50/60 Hz for 1 min (2,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

340,509 VND

1 Piece(s) 9 Day(s) Ø22RedAC100V/AC200V64.1MAX 6.0General built-in type125V d.c 1A/250V a.c 5A100 MΩ or more (Min 100 MΩ)At 2,500 V a.c, 50/60 Hz for 1 min (2,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

340,509 VND

1 Piece(s) 9 Day(s) Ø22WhiteAC100V/AC200V64.1MAX 6.0General built-in type125V d.c 1A/250V a.c 5A100 MΩ or more (Min 100 MΩ)At 2,500 V a.c, 50/60 Hz for 1 min (2,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

340,509 VND

1 Piece(s) 9 Day(s) Ø22YellowAC100V/AC200V64.1MAX 6.0General built-in type125V d.c 1A/250V a.c 5A100 MΩ or more (Min 100 MΩ)At 2,500 V a.c, 50/60 Hz for 1 min (2,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Round Light Source LED Dimension vertical(mm) 35.1
Dimension width(mm) 34.3