(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
KGP-CV2G |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Hole Size | Color | Rated Voltage (V) | Dimension depth (mm) | Panel thickness (mm) | Control Unit Configuration | Rated Capacity | Insulation resistance | Withstand Voltage | Contact Resistance | Vibration resistant | Impact resistance | Opening/Closing Frequency | Electrical life | Mechanical life | Operating Temperature (℃) | Operating Humidity (% R.H.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
340,509 VND | 1 Piece(s) | 11 Day(s) | Ø25 | Green | AC100V/AC200V | 66.1 | MAX 6.0 | Advanced type | 125V d.c 1A/250V a.c 5A | 100 MΩ or more (Min 100 MΩ) | At 2,500 V a.c, 50/60 Hz for 1 min (2,500 V a.c, 50/60 Hz 1 min) | 50 MΩ or less | 10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm) | Approx. 50 g (500 m/s²) | Maximum 30 times/min (Max 30/1 min) | 100,000 times or more/1,800 h (Min 0.1 mil/1,800 h) | 500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h) | -10~50 | 45~85 |
Loading...Tải…
Shape | Round | Light Source | LED | Dimension vertical(mm) | 35.1 |
---|---|---|---|---|---|
Dimension width(mm) | 34.3 |
Please check the type/dimensions/specifications of the part KGP-CV2G in the Indicating Lamp series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KGP-CV2G trong chuỗi Indicating Lamp.
Part Number |
---|
KGP-CD2W |
KGP-CD2Y |
KGP-CV2A |
KGP-CV2R |
KGP-CV2W |
KGP-CV2Y |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Hole Size | Color | Rated Voltage (V) | Dimension depth (mm) | Panel thickness (mm) | Control Unit Configuration | Rated Capacity | Insulation resistance | Withstand Voltage | Contact Resistance | Vibration resistant | Impact resistance | Opening/Closing Frequency | Electrical life | Mechanical life | Operating Temperature (℃) | Operating Humidity (% R.H.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
340,509 VND | 1 Piece(s) | 11 Day(s) | Ø25 | White | DC24V | 66.1 | MAX 6.0 | Advanced type | 125V d.c 1A/250V a.c 5A | 100 MΩ or more (Min 100 MΩ) | At 2,500 V a.c, 50/60 Hz for 1 min (2,500 V a.c, 50/60 Hz 1 min) | 50 MΩ or less | 10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm) | Approx. 50 g (500 m/s²) | Maximum 30 times/min (Max 30/1 min) | 100,000 times or more/1,800 h (Min 0.1 mil/1,800 h) | 500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h) | -10~50 | 45~85 | ||
340,509 VND | 1 Piece(s) | 11 Day(s) | Ø25 | Yellow | DC24V | 66.1 | MAX 6.0 | Advanced type | 125V d.c 1A/250V a.c 5A | 100 MΩ or more (Min 100 MΩ) | At 2,500 V a.c, 50/60 Hz for 1 min (2,500 V a.c, 50/60 Hz 1 min) | 50 MΩ or less | 10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm) | Approx. 50 g (500 m/s²) | Maximum 30 times/min (Max 30/1 min) | 100,000 times or more/1,800 h (Min 0.1 mil/1,800 h) | 500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h) | -10~50 | 45~85 | ||
340,509 VND | 1 Piece(s) | 11 Day(s) | Ø25 | Blue | AC100V/AC200V | 66.1 | MAX 6.0 | Advanced type | 125V d.c 1A/250V a.c 5A | 100 MΩ or more (Min 100 MΩ) | At 2,500 V a.c, 50/60 Hz for 1 min (2,500 V a.c, 50/60 Hz 1 min) | 50 MΩ or less | 10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm) | Approx. 50 g (500 m/s²) | Maximum 30 times/min (Max 30/1 min) | 100,000 times or more/1,800 h (Min 0.1 mil/1,800 h) | 500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h) | -10~50 | 45~85 | ||
340,509 VND | 1 Piece(s) | 11 Day(s) | Ø25 | Red | AC100V/AC200V | 66.1 | MAX 6.0 | Advanced type | 125V d.c 1A/250V a.c 5A | 100 MΩ or more (Min 100 MΩ) | At 2,500 V a.c, 50/60 Hz for 1 min (2,500 V a.c, 50/60 Hz 1 min) | 50 MΩ or less | 10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm) | Approx. 50 g (500 m/s²) | Maximum 30 times/min (Max 30/1 min) | 100,000 times or more/1,800 h (Min 0.1 mil/1,800 h) | 500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h) | -10~50 | 45~85 | ||
340,509 VND | 1 Piece(s) | 11 Day(s) | Ø25 | White | AC100V/AC200V | 66.1 | MAX 6.0 | Advanced type | 125V d.c 1A/250V a.c 5A | 100 MΩ or more (Min 100 MΩ) | At 2,500 V a.c, 50/60 Hz for 1 min (2,500 V a.c, 50/60 Hz 1 min) | 50 MΩ or less | 10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm) | Approx. 50 g (500 m/s²) | Maximum 30 times/min (Max 30/1 min) | 100,000 times or more/1,800 h (Min 0.1 mil/1,800 h) | 500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h) | -10~50 | 45~85 | ||
340,509 VND | 1 Piece(s) | 11 Day(s) | Ø25 | Yellow | AC100V/AC200V | 66.1 | MAX 6.0 | Advanced type | 125V d.c 1A/250V a.c 5A | 100 MΩ or more (Min 100 MΩ) | At 2,500 V a.c, 50/60 Hz for 1 min (2,500 V a.c, 50/60 Hz 1 min) | 50 MΩ or less | 10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm) | Approx. 50 g (500 m/s²) | Maximum 30 times/min (Max 30/1 min) | 100,000 times or more/1,800 h (Min 0.1 mil/1,800 h) | 500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h) | -10~50 | 45~85 |