(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Indicating Lamp (Part Number)

Indicating Lamp
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      340,509VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KGP-NV2G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Hole Size Color Rated Voltage
(V)
Dimension depth
(mm)
Panel thickness
(mm)
Control Unit Configuration Rated Capacity Insulation resistance Withstand Voltage Contact Resistance Vibration resistant Impact resistance Opening/Closing Frequency Electrical life Mechanical life Operating Temperature
(℃)
Operating Humidity
(% R.H.)

340,509 VND

1 Piece(s) 9 Day(s) Ø22GreenAC100V/AC200V64.1MAX 6.0General built-in type125V d.c 1A/250V a.c 5A100 MΩ or more (Min 100 MΩ)At 2,500 V a.c, 50/60 Hz for 1 min (2,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Round Light Source LED Dimension vertical(mm) 35.1
Dimension width(mm) 34.3

Please check the type/dimensions/specifications of the part KGP-NV2G in the Indicating Lamp series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KGP-NV2G trong chuỗi Indicating Lamp.

Products like this...

Part Number
KGP-CD2W
KGP-CD2Y
KGP-CV2A
KGP-NV2R
KGP-NV2W
KGP-NV2Y
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Hole Size Color Rated Voltage
(V)
Dimension depth
(mm)
Panel thickness
(mm)
Control Unit Configuration Rated Capacity Insulation resistance Withstand Voltage Contact Resistance Vibration resistant Impact resistance Opening/Closing Frequency Electrical life Mechanical life Operating Temperature
(℃)
Operating Humidity
(% R.H.)

340,509 VND

1 Piece(s) 11 Day(s) Ø25WhiteDC24V66.1MAX 6.0Advanced type125V d.c 1A/250V a.c 5A100 MΩ or more (Min 100 MΩ)At 2,500 V a.c, 50/60 Hz for 1 min (2,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

340,509 VND

1 Piece(s) 11 Day(s) Ø25YellowDC24V66.1MAX 6.0Advanced type125V d.c 1A/250V a.c 5A100 MΩ or more (Min 100 MΩ)At 2,500 V a.c, 50/60 Hz for 1 min (2,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

340,509 VND

1 Piece(s) 11 Day(s) Ø25BlueAC100V/AC200V66.1MAX 6.0Advanced type125V d.c 1A/250V a.c 5A100 MΩ or more (Min 100 MΩ)At 2,500 V a.c, 50/60 Hz for 1 min (2,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

340,509 VND

1 Piece(s) 9 Day(s) Ø22RedAC100V/AC200V64.1MAX 6.0General built-in type125V d.c 1A/250V a.c 5A100 MΩ or more (Min 100 MΩ)At 2,500 V a.c, 50/60 Hz for 1 min (2,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

340,509 VND

1 Piece(s) 9 Day(s) Ø22WhiteAC100V/AC200V64.1MAX 6.0General built-in type125V d.c 1A/250V a.c 5A100 MΩ or more (Min 100 MΩ)At 2,500 V a.c, 50/60 Hz for 1 min (2,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85

340,509 VND

1 Piece(s) 9 Day(s) Ø22YellowAC100V/AC200V64.1MAX 6.0General built-in type125V d.c 1A/250V a.c 5A100 MΩ or more (Min 100 MΩ)At 2,500 V a.c, 50/60 Hz for 1 min (2,500 V a.c, 50/60 Hz 1 min)50 MΩ or less10-55 Hz multiple amplitude 3 mm (10-55 Hz, vibration width 3 mm)Approx. 50 g (500 m/s²)Maximum 30 times/min (Max 30/1 min)100,000 times or more/1,800 h (Min 0.1 mil/1,800 h)500 thousand times or more/1,800 h (Min 0.5 mil/1,800 h)-10~5045~85