(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Connector | Others | Terminal Block Screw | M3 | Number of Poles(Pole) | 32 |
---|---|---|---|---|---|
Mounting Method | With DIN Rail | Pitch Between Terminals(mm) | 7 | Supported equipment | I/O board |
Dimension vertical(mm) | 152.3 | Dimension width(mm) | 49.5 | Rated Voltage | 12~24V DC |
Rated Current | 1A | Insulation resistance | 500 MΩ or more (500 VDC) | Withstand Voltage | AC500V 1min |
Compliant Wire | AWG22-16(1.5㎟/MAX) | Terminal Screw | M3×10L | Screw Torque | 1.2N/m(12Kgf/㎝) |
Operating Ambient Temperature(°C) | -10 - 50 (with No Condensation) | Mounting Connector Model | HIF3BA-40PA-2.54DSA, XG4A-4031 | Cable side connector model | HIF3BA-40D-2.54R, XG4M-4030 |
IO score | 32Point | Show action | IO: LED (Red)/Power: LED (Green) | LED rating | 24V DC: 100㎃ max./Point |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy