(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Interface Terminal Block TG7-C Series

Interface Terminal Block TG7-C Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      725,298VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TG7-1H40CA
TG7-1H40CB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Connector Model Common terminal configuration

725,298 VND

1 Piece(s) Same day HIF3BA-40PA-2.54DSA, XG4A-4031Left 10P+/Right 10P Common

725,298 VND

1 Piece(s) 4 Day(s) HIF3BA-40PA-2.54DSA, XG4A-4031,XG4A-4031No common (20P built-in short bar)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Others Terminal Block Screw M3 Number of Poles(Pole) 40
Mounting Method With DIN Rail Pitch Between Terminals(mm) 7 Supported equipment I/O board
Dimension vertical(mm) 149 Dimension width(mm) 50 Rated Voltage 125V AC / 24V DC
Rated Current IO 1A/Common 10A Insulation resistance 100 MΩ or more (500 VDC) Withstand Voltage AC500V 1min
Compliant Wire AWG22-16(1.5㎟/MAX) Terminal Screw M3×10L Screw Torque 1.2N/m(12Kgf/㎝)
Operating Ambient Temperature(°C) -10 - 50 (with No Condensation) Cable side connector model HIF3BA-40D-2.54R, XG4M-4030