(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
LAD1140-02X |
LAD1140-04X |
LAD1140-06X |
LAD1140-08X |
LAD1140-10X |
LAD1140-12X |
LAD1140-14X |
LAD1140-16X |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Number Of Pins | A | B |
---|---|---|---|---|---|---|---|---|
514,770 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 2 | 5.4 | - | ||
613,390 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 4 | 9.6 | 4.2 | ||
736,665 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 6 | 13.8 | 8.4 | ||
859,941 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 8 | 18.0 | 12.6 | ||
998,624 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 10 | 22.2 | 16.8 | ||
1,137,310 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 12 | 26.4 | 21.0 | ||
1,245,843 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 14 | 30.6 | 25.2 | ||
1,415,059 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 16 | 34.8 | 29.4 |
Loading...Tải…
Connector Shape | Rectangular | Connector series initials | J/K/L | J/K/L | Others |
---|---|---|---|---|---|
Applicable pin/contact | Male (Plug) | Wire connection method | Soldering | Connection direction | Angle |
Type of Offering | Lock Angle Wafer | Pitch(mm) | 4.2 | Voltage rating(VAC max) | 250 |
Rated Current(A max) | 9 | Contact Resistance(mΩ max) | 30 | Insulation resistance(MΩ Min) | 1,000 |
Dielectric Withstand Voltage | 1,000VAC for 60 seconds | Housing material | Nylon66, UL94V Grade | Contact material | 1.08mm Square Brass Pin, Tin Plated |
Operating temperature(℃) | -40~+105 | Packaging Unit | Bag | UL File No | E92854 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy