(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CH1145-02 |
CH1145-03 |
CH1145-04 |
CH1145-05 |
CH1145-06 |
CH1145-07 |
CH1145-08 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Number Of Pins | A | B |
---|---|---|---|---|---|---|---|---|
376,086 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 2 | 5 | 10.20 | ||
385,331 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 3 | 10 | 15.20 | ||
397,657 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 4 | 15.00 | 20.20 | ||
409,985 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 5 | 20 | 25.2 | ||
416,150 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 6 | 25 | 30.20 | ||
422,315 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 7 | 30 | 35.20 | ||
431,559 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 8 | 35 | 40.20 |
Loading...Tải…
Connector Shape | Rectangular | Connector series initials | A·B·C | A/B/C | Others |
---|---|---|---|---|---|
Type of Offering | Clamp terminal housing | Pitch(mm) | 5.0 | Voltage rating(VAC max) | 250 |
Rated Current(A max) | 7 | Contact Resistance(mΩ max) | 30 | Insulation resistance(MΩ Min) | 1,000 |
Dielectric Withstand Voltage | 1,000 VAC/60 sec | Housing material | Nylon 66, (Class UL94V) | Operating temperature(℃) | -40~+105 |
Packaging Unit | Pack packing | UL File No | E92854 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy