(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Color | Others | Rated Voltage(V) | 16A/250V | Material | External injection body using flame retardant ABS |
---|---|---|---|---|---|
Standard | 341.5 (Sheets)* 78 (Stages)* 40 (Height) m/m | Total power | MAX 2800 | How to Pack | Unit packing |
Burden AC cord type included | Fixed length |
Please check the type/dimensions/specifications of the part DMTSB04-2.7 in the Power Saving Multi Cord (DMT-SB) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DMTSB04-2.7 trong chuỗi Power Saving Multi Cord (DMT-SB).
Part Number |
---|
DMTSB04-4.5 |
DMTSB06-1.5 |
DMTSB06-2.7 |
DMTSB06-4.5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cable Length (m) | Number of inserts (OA tab) |
---|---|---|---|---|---|---|
879,572 VND | 1 Piece(s) | 4 Day(s) | 4.5 | 4 | ||
857,906 VND | 1 Piece(s) | 4 Day(s) | 1.5 | 6 | ||
888,601 VND | 1 Piece(s) | 4 Day(s) | 2.7 | 6 | ||
922,903 VND | 1 Piece(s) | 4 Day(s) | 4.5 | 6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy