(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Circular Crimp Terminal (120 to 500 SQ)【10-50 Pieces Per Package】 (JOT-120-8)

Circular Crimp Terminal (120 to 500 SQ) (JOT-120-8)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,050,652VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・Crimp Terminals are used to connect both electric devices cables, and various electric wires
・Related Keywords: JEONO, JEONO Electricity Inc, Crimp Terminal, Circular Crimp Terminal,

Part Number
JOT-120-8
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
Conforming wire size
(AWG)
Wire range
(㎜²)
BOLT HOLE
(㎜)
d
(mm)
E
(mm)
t
(mm)

1,204,682 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 82756250Kcmil120, 125817.0222.2

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Bare Crimp Terminal Shape Round Material Electrolytic Copper Cathode (Tinning)
Type JOT ( R ) Finishing Type Welding Type

Please check the type/dimensions/specifications of the part JOT-120-8 in the Circular Crimp Terminal (120 to 500 SQ) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần JOT-120-8 trong chuỗi Circular Crimp Terminal (120 to 500 SQ).

Products like this...

Part Number
JOT-120-12
JOT-120-16
JOT-120-20
JOT-150-10
JOT-150-12
JOT-150-16
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
Conforming wire size
(AWG)
Wire range
(㎜²)
BOLT HOLE
(㎜)
d
(mm)
E
(mm)
t
(mm)

1,204,682 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 5 Day(s) 122756250Kcmil120, 1251217.0222.2

1,204,682 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 5 Day(s) 162756250Kcmil120, 1251617.0222.2

1,204,682 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 5 Day(s) 202756250Kcmil120, 1252017.0222.2

1,050,652 VND

30 Pieces Per Package

30 Pieces Per Package

1 Pack(s) 5 Day(s) 103666300Kcmil1501020.227.52.4

1,050,652 VND

30 Pieces Per Package

30 Pieces Per Package

1 Pack(s) 6 Day(s) 123666300Kcmil1501220.227.52.4

1,050,652 VND

30 Pieces Per Package

30 Pieces Per Package

1 Pack(s) 5 Day(s) 163666300Kcmil1501620.227.52.4