(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Circular Crimp Terminal (Certified product/100 to 300 SQ)【16-50 Pieces Per Package】

Circular Crimp Terminal (Certified product/100 to 300 SQ)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,814,292VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・Crimp Terminals are used to connect both electric devices cables, and various electric wires
・Excellent Performance and Stability.
・The Crimp Terminal is a product made by compressing the wire and by connecting it to the piece part including Circuit Breaker or Terminal block etc.
・It can be used in fit use as consisting of various sizes.
・Related Keywords: JEONO, JEONO Electricity Inc, Crimp Terminal, Circular Crimp terminal,

Part Number
JOR-100-8
JOR-100-10
JOR-100-12
JOR-100-14
JOR-100-16
JOR-100-18
JOR-100-20
JOR-120-8
JOR-120-10
JOR-120-12
JOR-120-14
JOR-120-16
JOR-120-20
JOR-150-8
JOR-150-10
JOR-150-12
JOR-150-14
JOR-150-16
JOR-150-18
JOR-150-20
JOR-185-10
JOR-185-12
JOR-185-14
JOR-185-16
JOR-185-18
JOR-185-20
JOR-185-24
JOR-240-10
JOR-240-12
JOR-240-14
JOR-240-16
JOR-240-18
JOR-240-20
JOR-240-24
JOR-240-27
JOR-240-S10
JOR-240-S12
JOR-250-10
JOR-250-12
JOR-250-16
JOR-250-18
JOR-250-20
JOR-250-24
JOR-250-27
JOR-250-S10
JOR-250-S12
JOR-300-10
JOR-300-12
JOR-300-14
JOR-300-16
JOR-300-18
JOR-300-20
JOR-300-24
JOR-300-27
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngInternal Diameter
(φ)
Outer Diameter
(mm)
Overall Length
(mm)
Conforming wire size
(AWG)
Wire range
(㎜²)
BOLT HOLE
(㎜)
d
(mm)
Crimping Tools E
(mm)
t
(mm)

1,814,292 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 16.428.554.54 / 01008.416.4±0.5JOR 511, JOR 512, JOC 16300192.6

1,814,292 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 16.428.554.54 / 010010.516.4±0.5JOR 511, JOR 512, JOC 16300192.6

1,814,292 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 16.428.554.54 / 01001316.4±0.5JOR 511, JOR 512, JOC 16300192.6

2,482,480 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 16.432694 / 01001516.4±0.5JOR 511, JOR 512, JOC 16300192.6

2,482,480 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 16.432694 / 01001716.4±0.5JOR 511, JOR 512, JOC 16300192.6

2,482,480 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 16.432694 / 01001916.4±0.5JOR 511, JOR 512, JOC 16300192.6

2,482,480 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 16.432694 / 01002116.4±0.5JOR 511, JOR 512, JOC 16300192.6

3,196,225 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 1832.561.5250Kcmil1208.418±0.5JOR 512, JOR 512, JOC 16300223.2

3,196,225 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 1832.561.5250Kcmil12010.518±0.5JOR 512, JOR 512, JOC 16300223.2

3,196,225 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 1832.561.5250Kcmil1201318±0.5JOR 512, JOR 512, JOC 16300223.2

3,196,225 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 1832.561.5250Kcmil1201518±0.5JOR 512, JOR 512, JOC 16300223.2

3,196,225 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 1832.561.5250Kcmil1201718±0.5JOR 512, JOR 512, JOC 16300223.2

3,196,225 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

5 Day(s) 1832.561.5250Kcmil1202118±0.5JOR 512, JOR 512, JOC 16300223.2

2,142,747 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 19.53667300Kcmil150819.5±0.5JOR 512, JOC 16300273.2

2,142,747 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 19.53667300Kcmil1501019.5±0.5JOR 512, JOC 16300273.2

2,142,747 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 19.53667300Kcmil1501219.5±0.5JOR 512, JOC 16300273.2

2,521,528 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 19.53683.5300Kcmil1501419.5±0.5JOR 512, JOC 16300273.2

2,521,528 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 19.53683.5300Kcmil1501619.5±0.5JOR 512, JOC 16300273.2

2,521,528 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 19.53683.5300Kcmil1501819.5±0.5JOR 512, JOC 16300273.2

2,521,528 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 19.53683.5300Kcmil1502019.5±0.5JOR 512, JOC 16300273.2

3,366,310 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 2138.568.5350Kcmil18510.521±0.6JOR 512, JOC 1630028.53.5

3,366,310 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 2138.568.5350Kcmil1851221±0.6JOR 512, JOC 1630028.53.5

3,366,310 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 2138.568.5350Kcmil1851421±0.6JOR 512, JOC 1630028.53.5

3,733,378 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 2138.585.5350Kcmil1851621±0.6JOR 512, JOC 1630028.53.5

3,733,378 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 2138.585.5350Kcmil1851821±0.6JOR 512, JOC 1630028.53.5

3,733,378 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 2138.585.5350Kcmil1852021±0.6JOR 512, JOC 1630028.53.5

3,733,378 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 2138.585.5350Kcmil1852421±0.6JOR 512, JOC 1630028.53.5

4,160,323 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 244493400 - 500Kcmil200,2401024±0.6Acid Exhaust 1630031.53.9

4,160,323 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 244493400 - 500Kcmil200,2401224±0.6Acid Exhaust 1630031.53.9

4,126,861 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

Quote 244493400 - 500Kcmil200,2401424±0.6Acid Exhaust 16300--

4,160,323 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 244493400 - 500Kcmil200,2401624±0.6Acid Exhaust 1630031.53.9

4,160,323 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 244493400 - 500Kcmil200,2401824±0.6Acid Exhaust 1630031.53.9

4,160,323 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 244493400 - 500Kcmil200,2402024±0.6Acid Exhaust 1630031.53.9

4,160,323 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 244493400 - 500Kcmil200,2402424±0.6Acid Exhaust 1630031.53.9

4,160,323 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 244493400 - 500Kcmil200,2402724±0.6Acid Exhaust 1630031.53.9

3,765,920 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 244477.5400 - 500Kcmil200,2401024±0.6Acid Exhaust 1630031.53.9

3,765,920 VND

1 Pack(s)

30 Pieces Per Package

30 Pieces Per Package

5 Day(s) 244477.5400 - 500Kcmil200,2401224±0.6Acid Exhaust 1630031.53.9

3,709,298 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

5 Day(s) 264491.5500Kcmil2501026±0.6-31.5-

3,709,298 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

5 Day(s) 264491.5500Kcmil2501226±0.6-31.5-

3,709,298 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

5 Day(s) 264491.5500Kcmil2501626±0.6-31.5-

3,709,298 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

5 Day(s) 264491.5500Kcmil2501826±0.6-31.5-

3,709,298 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

5 Day(s) 264491.5500Kcmil2502026±0.6-31.5-

3,709,298 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

5 Day(s) 264491.5500Kcmil2502426±0.6-31.5-

3,709,298 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

5 Day(s) 264491.5500Kcmil2502726±0.6-31.5-

3,247,207 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

5 Day(s) 264477.5500Kcmil2501026±0.6-31.5-

3,247,207 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

5 Day(s) 264477.5500Kcmil2501226±0.6-31.5-

2,761,470 VND

1 Pack(s)

16 Pieces Per Package

16 Pieces Per Package

5 Day(s) 2850.590600Kcmil300,3251028±0.6Acid Exhaust 1630035.54.2

2,761,470 VND

1 Pack(s)

16 Pieces Per Package

16 Pieces Per Package

5 Day(s) 2850.588600Kcmil300,3251228±0.6Acid Exhaust 1630035.54.2

2,761,470 VND

1 Pack(s)

16 Pieces Per Package

16 Pieces Per Package

5 Day(s) 2850.5108600Kcmil300,3251428±0.6Acid Exhaust 1630035.54.2

2,989,175 VND

1 Pack(s)

16 Pieces Per Package

16 Pieces Per Package

5 Day(s) 2850.5108600Kcmil300,3251628±0.6Acid Exhaust 1630035.54.2

2,989,175 VND

1 Pack(s)

16 Pieces Per Package

16 Pieces Per Package

5 Day(s) 2850.5108600Kcmil300,3251828±0.6Acid Exhaust 1630035.54.2

2,989,175 VND

1 Pack(s)

16 Pieces Per Package

16 Pieces Per Package

5 Day(s) 2850.5108600Kcmil300,3252028±0.6Acid Exhaust 1630035.54.2

2,989,175 VND

1 Pack(s)

16 Pieces Per Package

16 Pieces Per Package

5 Day(s) 2850.5108600Kcmil300,3252428±0.6Acid Exhaust 1630035.54.2

2,989,175 VND

1 Pack(s)

16 Pieces Per Package

16 Pieces Per Package

5 Day(s) 2750.5108600Kcmil300,3252728±0.6Acid Exhaust 1630035.54.2

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Bare Crimp Terminal Shape Round Representative Standard UL / CSA
Material Oxygen-Free High-Conductivity Copper (Tinning) Type JOR ( R ) Finishing Type Welding Type
Size K