(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Usage]
・Cable Gland using When dealing with Cable Outlet
・NEC Type
・Related Keywords: JEONO, JEONO Electricity Inc, Cable Gland, NEC Type,
Part Number |
---|
NEC-16A-9.5-BK |
NEC-36A-30-WH |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Cable Outer Diameter | Mount Hole Diameter | Screw Size | Conduit Size | Mount Bolt Outer Diameter | Mount Bolt Length | Screw Size | Bolt Body and Cap Dimension | Rock Nut Dimension | Rubber Packing Thickness | Body Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
637,083 VND | 1 Pack(s) | 30 Pieces Per Package 30 Pieces Per Package | 5 Day(s) | 9.5ø | Ø7 - ø9 | 21ø | PF1/2 | 16ø | 20.1 | 11.2 | 4 | 34.7 | 33.7 | 1.5 | ||
1,917,990 VND | 1 Pack(s) | 30 Pieces Per Package 30 Pieces Per Package | 11 Day(s) | 30ø | Ø25 - ø30 | 42ø | PF1/4 | 36ø | 41 | 17.7 | 5 | 51.5 | 57.8 | 2.5 |
Loading...Tải…
Material (Main Body Part) | Nylon | Dimensions(mm) | Nylon | Color | White |
---|---|---|---|---|---|
Internal Material | Nylon | Features | Neoprene |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy