(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・Red at the normal temperature, a temperature cap that changes white when the temperature rises above a certain temperature (about 75 degree)
・Related Keywords: JEONO, JEONO Electricity Inc, Temperature Cap,
Part Number |
---|
JOTC-2.5 |
JOTC-4 |
JOTC-6 |
JOTC-10 |
JOTC-16 |
JOTC-25 |
JOTC-35 |
JOTC-50 |
JOTC-70 |
JOTC-95 |
JOTC-150 |
JOTC-185 |
JOTC-240 |
JOTC-300 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Size | Wire range (㎟) |
---|---|---|---|---|---|---|---|
2,813,499 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | Available | 5 Day(s) | 13 | 2, 2.5 | |
3,778,020 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | Available | 5 Day(s) | 11 | 3.5, 4 | |
4,421,034 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | Available | 5 Day(s) | 9 | 5.5, 6 | |
2,904,029 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 7 | 8, 10 | ||
3,637,282 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | Available | 5 Day(s) | 5 | 14, 16 | |
5,345,523 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | Available | 5 Day(s) | 3 | 22, 25 | |
5,658,898 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | Available | 5 Day(s) | 2 | 35, 38 | |
6,511,142 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | Available | 5 Day(s) | 1 / 0 | 50, 60 | |
3,316,224 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 3 / 0 | 70, 80 | ||
3,914,989 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 4 / 0 | 95, 100 | ||
2,708,781 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 5 Day(s) | 300MCM | 120, 150 | ||
3,489,777 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 5 Day(s) | 400MCM | 185, 200 | ||
4,300,625 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | Available | 5 Day(s) | 500MCM | 240, 250 | |
4,983,671 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | Available | 5 Day(s) | 650MCM | 300, 325 |
Loading...Tải…
Color | Red |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy