(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・S-L Type Sleeve used to both connect wires and wires
・It is easy to identify and use as color is divided by size.
・Related Keywords: JEONO, JEONO Electricity Inc, Crimp Terminal, Long Sleeve, S-L Type
Part Number |
---|
JS-007L |
JS-04L |
JS-06L |
JS-015L |
JS-025L |
JS-10L |
JS-16L |
JS-25L |
JS-35L |
JS-50L |
JS-70L |
JS-95L |
JS-95L-40P |
JS-120L |
JS-150L |
JS-150L-30P |
JS-185L |
JS-240L |
JS-300L |
JS-400L |
JS-500L |
JS-630L |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Internal Diameter (φ) | Outer Diameter (mm) | Overall Length (mm) | Conforming wire size (AWG) | Insulation coating (color) | Pcs/Bag | Crimping Tools |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1,297,274 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 12 Day(s) | 1.6 | 2.4 | 30 | 20 - 18 | - | 1000 | - | ||
1,587,831 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | 3.2 | 4.5 | 30 | 14 - 12 | Other | - | JOR 8, JOR 508 | ||
2,879,832 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 12 Day(s) | 4 | 5.5 | 30 | 12 - 10 | - | 1000 | - | ||
1,438,361 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 12 Day(s) | 2 | 3 | 30 | 18 - 16 | - | 1000 | - | ||
1,686,613 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 11 Day(s) | 2.5 | 3.5 | 30 | 16 - 14 | Blue | - | JOR 8, JOR 508 | ||
3,156,720 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 12 Day(s) | 4.7 | 6.7 | 40 | 8 | - | 500 | - | ||
2,771,267 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 12 Day(s) | 5.4 | 7.4 | 48 | 6 | - | 300 | - | ||
3,206,511 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 12 Day(s) | 6.7 | 9 | 56 | 4 - 3 | - | 200 | - | ||
2,104,966 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 12 Day(s) | 8.1 | 10.6 | 60 | 2 | - | 100 | - | ||
2,744,982 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 12 Day(s) | 9.5 | 12 | 64 | 1~1/0 | Other | - | JOR 9, JOC 16300 | ||
3,129,464 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 12 Day(s) | 11.3 | 14.6 | 72 | 2 / 0 | - | 50 | - | ||
2,110,638 VND | 1 Pack(s) | 40 Pieces Per Package 40 Pieces Per Package | 12 Day(s) | 13.5 | 17 | 78 | 3/0-4/0 | Other | - | JOR 9, JOC 16300 | ||
2,471,094 VND | 1 Pack(s) | 40 Pieces Per Package 40 Pieces Per Package | 12 Day(s) | 13.5 | 17 | 78 | 3/0-4/0 | - | 40 | - | ||
2,872,762 VND | 1 Pack(s) | 35 Pieces Per Package 35 Pieces Per Package | 12 Day(s) | 15.2 | 19 | 82 | 250Kcmil | Other | - | JOR 9, JOC 16300 | ||
2,667,318 VND | 1 Pack(s) | 30 Pieces Per Package 30 Pieces Per Package | 12 Day(s) | 17 | 21 | 108 | 300Kcmil | Yellow | - | JOR 9, JOC 16300 | ||
2,962,651 VND | 1 Pack(s) | 30 Pieces Per Package 30 Pieces Per Package | 12 Day(s) | 17 | 21 | 108 | 300Kcmil | - | 30 | - | ||
2,374,442 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 12 Day(s) | 19 | 23.5 | 130 | 350Kcmil | Blue | - | JOR 9, JOC 16300 | ||
2,559,930 VND | 1 Pack(s) | 15 Pieces Per Package 15 Pieces Per Package | 12 Day(s) | 22 | 27.4 | 136 | 500Kcmil | Other | - | JOR 9, JOC 16300 | ||
4,712,228 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 12 Day(s) | 24 | 30.5 | 148 | 600Kcmil | Green | - | JOR 9, JOC 16300 | ||
3,541,600 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 12 Day(s) | 26 | 34 | 176 | 750Kcmil | Other | - | JOC 40010 | ||
2,692,482 VND | 1 Pack(s) | 5 Pieces Per Package 5 Pieces Per Package | 12 Day(s) | 31 | 40 | 196 | 1000Kcmil | White | - | JOC 40010 | ||
3,621,088 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 12 Day(s) | 34 | 45 | 240 | 1200Kcmil | Other | - | JOC 40010 |
Loading...Tải…
Type | Other | Shape | Sleeve ring type | Material | Electrolytic Copper Cathode (Tinning) |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy